Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued Optical Laser Source Products

  • 81600B Tunable Laser Source Family [Descontinuado] 81600B Tunable Laser Source Family [Descontinuado] 

    81600B Tunable Laser Source Family [Descontinuado]

    The Keysight 81600B Tunable Laser Source Family consists of seven products: options 201, 160, 150, 140, 142, 130, and 132.

  • 81650A Single Fabry-Perot Laser Source, 1310nm [Descontinuado] 81650A Single Fabry-Perot Laser Source, 1310nm [Descontinuado] 

    81650A Single Fabry-Perot Laser Source, 1310nm [Descontinuado]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81650A 1310nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81651A Single Fabry-Perot Laser Source, 1550nm [Obsoleto] 81651A Single Fabry-Perot Laser Source, 1550nm [Obsoleto] 

    81651A Single Fabry-Perot Laser Source, 1550nm [Obsoleto]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81651A 1550nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [Descontinuado] 81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [Descontinuado] 

    81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [Descontinuado]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81654A 1310/1550nm Fabry Perot source is stabilized and very insensitive to backreflections.81654A