Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Accessories for PXI Digital IO

Use accessories to connect channels for: PMU sense, high voltage, open drain/ground, or divide into independent partitions. Also use accessories to calibrate onboard ADC and signal timing, or access individual single pins for prototyping/debugging.

  • Y1245A Single-Site (16 Channels) Signal Cable, 0.5 meter Y1245A Single-Site (16 Channels) Signal Cable, 0.5 meter 

    Y1245A Single-Site (16 Channels) Signal Cable, 0.5 meter

    • Use the Y1245A single-site (16 channels) 0.5 meter signal cable to connect 16 digital channels, 16 PPMU sense channels, 4 high voltage channels, and 4 open drain/ground channels. This is an M9195A PXIe DSR accessory.

  • Y1246A Single-Site (16 Channels) Signal Cable, 1 meter Y1246A Single-Site (16 Channels) Signal Cable, 1 meter 

    Y1246A Single-Site (16 Channels) Signal Cable, 1 meter

    • Connect 16 digital channels with PPMU sense
    • 4 high voltage channels
    • 4 open drain/grounds

  • Y1247A Single-Site (16 Channels) Signal Cable, 2 meter Y1247A Single-Site (16 Channels) Signal Cable, 2 meter 

    Y1247A Single-Site (16 Channels) Signal Cable, 2 meter

    • Connect 16 digital channels with PPMU sense
    • 4 high voltage channels
    • 4 open drain/grounds

  • Y1248A Multi-Site (4 Sites of 4 Channels) Signal Cable, 1 meter Y1248A Multi-Site (4 Sites of 4 Channels) Signal Cable, 1 meter 

    Y1248A Multi-Site (4 Sites of 4 Channels) Signal Cable, 1 meter

    • 16 ch divided into 4 independent partitions (connectors)
    • Edge Rate™ connectors with squeeze latch
    • Alternate thumb screw hood connectors provided

  • Y1249A Multi-Site (4 Sites of 4 Channels) Signal Cable, 2 meter Y1249A Multi-Site (4 Sites of 4 Channels) Signal Cable, 2 meter 

    Y1249A Multi-Site (4 Sites of 4 Channels) Signal Cable, 2 meter

    • 16 ch divided into 4 independent partitions (connectors)
    • Edge Rate™ connectors with squeeze latch
    • Alternate thumb screw hood connectors provided

  • Y1250A Four Module Sync Cable Y1250A Four Module Sync Cable 

    Y1250A Four Module Sync Cable

    • Required when synchronizing multiple (up to twelve) M9195B modules
    • Only supports M9195B (M9195A not supported)
    • Connects each M9195B front panel (one cable per set of modules)
    • Requires M9195B Option MMS
    • Includes cable and instructions

  • Y1251A Twelve Module Sync Cable Y1251A Twelve Module Sync Cable 

    Y1251A Twelve Module Sync Cable

    • Required when synchronizing multiple (up to twelve) M9195B modules
    • Only supports M9195B (M9195A not supported)
    • Connects each M9195B front panel (one cable per set of modules)
    • Requires M9195B Option MMS
    • Includes cable and instructions

  • Y1252A Adjustment Cable Y1252A Adjustment Cable 

    Y1252A Adjustment Cable

    • Connect to the M9195A/B front panel.
    • Includes hardware and instructions

  • Y1253A Evaluation and Prototyping board Y1253A Evaluation and Prototyping board 

    Y1253A Evaluation and Prototyping board

    • Access individual single pins for prototyping and debug
    • 1 inch signal header breakout pins
    • 9in2 Prototyping area with power connector
    • Signal termination pad
    • Use with single-site cables (Y1246A/47A)

  • Y1254A SMA Breakout cables, 1 meter Y1254A SMA Breakout cables, 1 meter 

    Y1254A SMA Breakout cables, 1 meter

    • SMA connectors plus a header for low-speed signals.
    • Cables work with both the single and multi-site configurations.

  • Y1255A SMA Breakout cables, 2 meter Y1255A SMA Breakout cables, 2 meter 

    Y1255A SMA Breakout cables, 2 meter

    • SMA connectors plus a header for low-speed signals.
    • Cables work with both the single and multi-site configurations.