Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Vector Signal Analyzer

Ver todos os produtos dessa coleção

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

4 de 4 product matches

Sort:
Produto Frequency Range Max Analysis Bandwidth Form Factor/Size Multi-Channel Support Measurement Applications Description
M9421A VXT PXIe Vector Transceiver M9421A VXT PXIe Vector Transceiver
60 MHz to
■ 3.8 GHz
■ 6 GHz
■ 40 MHz
■ 80 MHz
■ 160 MHz
PXIe, 4 slots (requires frequency reference) n/a
  • Analog demod
  • Cellular
  • Digital demod
  • Noise figure
  • Wireless Connectivity
■ Vector transceiver
designed for wireless
component product test
■ High density, low cost,
and adequate performance
■ FPGA-accelerated fast
power and power servo
measurements
M9420A VXT PXIe Vector Transceiver M9420A VXT PXIe Vector Transceiver
60 MHz to
■ 3.8 GHz
■ 6 GHz
■ 40 MHz
■ 80 MHz
■ 160 MHz
PXIe, 4 slots (requires frequency reference) n/a
  • Analog demod
  • Cellular
  • Digital demod
  • Wireless Connectivity
■ Vector transceiver designed for wireless component product test
■ High density, low cost, and adequate performance
■ FPGA-accelerated fast power and power servo measurements
M9393A PXIe Performance Vector Signal Analyzer: 50 GHz M9393A PXIe Performance Vector Signal Analyzer: 50 GHz
9 kHz to
■ 8.4 GHz
■ 14 GHz
■ 18 GHz
■ 27 GHz
■ 50 GHz
■ 40 MHz
■ 100 MHz
■ 160 MHz
PXIe, 5 slots (including frequency reference)
  • +/- 1 ns time alignment
  • Up to 4 channels
  • Analog demod
  • Cellular
  • Digital demod
  • WLAN
■ High performance vector signal analyzer
■ Engineered for speed and accuracy in a small footprint
■ Ideal for decreasing test time for spurs and harmonics
M9391A PXIe Vector Signal Analyzer: 6 GHz M9391A PXIe Vector Signal Analyzer: 6 GHz
1 MHz to
■ 3 GHz
■ 6 GHz
■ 40 MHz
■ 100 MHz
■ 160 MHz
PXIe, 4 slots (including frequency reference)
  • +/- 5 ns time alignment
  • Up to 4 channels
  • Analog demod
  • Cellular
  • Digital demod
  • WLAN
■ Vector signal analyzer for wireless component manufacturing and design validation
■ Engineered for speed, size and cost
■ Ideal for fast power measurements