Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Power Device Analyzer / Curve Tracer

The Keysight Power Device Analyzers are the best solutions for power device evaluation. All Power Device Analyzers have wide voltage and current ranges and other features that make them capable of handling all types of power devices.

The B1505A Power Device Analyzer / Curve Tracer is focused on the needs of power device manufacturers, while the B1506A Power Device Analyzer for Circuit Design is focused on the needs of power electronics circuit / product manufacturers. The B1507A Power Device Capacitance Analyzer helps both power device development engineers and power circuit designers maximize product value by revealing device capacitance characteristics.

  • B1505A Power Device Analyzer / Curve Tracer Series B1505A Power Device Analyzer / Curve Tracer Series 

    B1505A Power Device Analyzer / Curve Tracer Series

    A single box solution for power device evaluation from sub-pA to 10 kV & 1500 A. Precise measurement capabilities with 10 µs pulse and µΩon-resistance measurements.

  • B1506A Power Device Analyzer/Curve Tracer for Circuit Design B1506A Power Device Analyzer/Curve Tracer for Circuit Design 

    B1506A Power Device Analyzer/Curve Tracer for Circuit Design

    • Measure all IV and CV parameters
    • Gate charge (Qg) test
    • Easy to use and fully automated measurement
    • Wide operation I/V (1500 A, 3 kV)
    • Thermal test capability ( -50°C to +250°C)

  • PD1000A Power Device Measurement System for Advanced Modeling PD1000A Power Device Measurement System for Advanced Modeling 

    PD1000A Power Device Measurement System for Advanced Modeling

    Eliminate design cycles by creating real-world power device models resulting in simulations you can trust.