Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Software de Produtividade

From simple connection to programmatic control, Keysight provides all the software tools necessary to accelerate the process. Compatible with the most common interfaces (GPIB, RS-232, LAN, PXI, and USB), Keysight’s IO Libraries will quickly discover and configure instruments. Once the connection is established, Command Expert can control instruments using IVI-COM drivers and Standard Commands for Programmable Instruments (SCPI) Command Sets. Instrument drivers provide a higher-level and more abstract view of the instrument.

IO Libraries Suite

Automatically detects and identifies instruments connected to the PC via GPIB, LAN, USB, AXIe, RS-232, VXI, and more.

 

 

Command Expert

Provides fast and easy instrument control in many PC environments such as Excel, Visual Studio, MATLAB, SystemVue, VEE and LabVIEW.

 

 

Instrument Drivers

Instrument drivers (IVI, LabVIEW, MATLAB) enable high level instrument control in a variety of software environments.
 

  • Instrument Drivers Instrument Drivers 

    Instrument Drivers

    • Higher-level interface that helps to provide a more abstract view of the instrument that is easier to understand.
    • Provide a common framework so that a test engineer can move quickly and productively between instruments without having to learn everything from scratch.

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up

  • IO Libraries Suite IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

  • Keysight License Manager Keysight License Manager 

    Keysight License Manager

    • Install licenses for new capability
    • Transport licenses from one instrument to another
    • Remove licenses for capability no longer needed
    • Available at no-charge for use with Keysight supported instruments
       

  • Calibration Software Calibration Software 

    Calibration Software

    Run the same calibration software performance tests and internal adjustments used in Keysight Service Centers

  • Command Expert Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • Data Analytics Data Analytics 

    Data Analytics

    Keysight Data Analytics for test and measurement accelerates electronics product design and improves manufacturing KPIs.