Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Keysight network analyzer software applications are available for PNA-X, PNA-L, PNA, ENA and USB series network analyzers.

  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc

For more information about Keysight Network Analyzer, please visit Network Analyzer

Compare Todos nesta Coleção de Produtos (91)

Buscar produtos

  • S94601B Device Measurement eXpert (DMX) S94601B Device Measurement eXpert (DMX) (1) 

    S94601B Device Measurement eXpert (DMX)

    • Easy setup of complex measurements with an intuitive UI
    • Customize DUT templates to help inexperienced users optimize measurements
    • Supports all existing PNA measurement applications
    • Covers a wide variety of amplifiers, filters, and mixers

  • S94602B Limit Assistant S94602B Limit Assistant (1) 

    S94602B Limit Assistant

    • Enables limit mask generation for a variety of measurements
    • Provides an intuitive graphical interface for easily creating limit masks
    • Compatible with S94601B DMX for convenient automatic measurement setup

  • N1500A Materials Measurement Suite N1500A Materials Measurement Suite (1) 

    N1500A Materials Measurement Suite

    • Software automates complex permittivity and permeability measurements
    • Flexible option configuration
    • One simple installation program and integrated method option loader switches seamlessly between the different measurement methods

  • N1930B Physical Layer Test System (PLTS) 2020 Software N1930B Physical Layer Test System (PLTS) 2020 Software (1) 

    N1930B Physical Layer Test System (PLTS) 2020 Software

    • PAM-4 eye diagrams
    • Channel operating margin
    • MATLAB compatibility
    • Multi-channel advanced eye diagram
    • Hot TDR measurements

  • PNA-X Nonlinear Vector Network Analyzer (NVNA) PNA-X Nonlinear Vector Network Analyzer (NVNA) (1) 

    PNA-X Nonlinear Vector Network Analyzer (NVNA)

    Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.

  • S93007B Automatic Fixture Removal S93007B Automatic Fixture Removal (1) 

    S93007B Automatic Fixture Removal

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
    • Easiest way to remove fixture effects from non-coaxial device measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93010B Time Domain Analysis S93010B Time Domain Analysis (1) 

    S93010B Time Domain Analysis

    • Time domain measurement capability for all PNA Series B network analyzers
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain

  • S93011B Enhanced Time Domain Analysis with TDR S93011B Enhanced Time Domain Analysis with TDR (1) 

    S93011B Enhanced Time Domain Analysis with TDR

    S93011B enhanced time domain with TDR is available on all PNA models (N52xxB) and provides a one-box solution for high-speed interconnect analysis, including impedance, S-parameters, and eye-diagrams.

  • S93015B Real-time S-Parameter and Power Measurement Uncertainty S93015B Real-time S-Parameter and Power Measurement Uncertainty (1) 

    S93015B Real-time S-Parameter and Power Measurement Uncertainty

    • Real-time uncertainty for S-parameter and power measurements
    • The uncertainty is displayed on the screen with the actual measurement traces

  • S93025B Basic Pulsed-RF Measurements S93025B Basic Pulsed-RF Measurements (1) 

    S93025B Basic Pulsed-RF Measurements

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method

Network Analyzer Software [Descontinuado]
Product support information for discontinued and obsolete Network Analyzer Software