Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PRBS Generators

The Keysight Technologies family of PRBS generators provides the generation of high fidelity pseudo-random binary sequence (2n-1 format) data signals for testing high speed communications components. These low cost, compact generators cover a frequency range from 50 Mb/s to 56 Gb/s, with amplitudes up to 1.6 V pp differential and low jitter, fast rise/fall times. The PRBS generators combined with a DCA wideband sampling oscilloscope allow easy stimulus-response testing of components such as driver amplifiers, optical modulators, cable & backplane testing for 100GbE, 10GbE, 10/40G SONET/SDH, 8G/16G FC, OIF-CEI 25/28/56G applications.

Compare Todos nesta Coleção de Produtos (3)

  • N4970A PRBS Generator 10 Gb/s [Descontinuado] N4970A PRBS Generator 10 Gb/s [Descontinuado] (1) 

    N4970A PRBS Generator 10 Gb/s [Descontinuado]

    The N4970A PRBS Generator 10 Gb/s is a wideband PRBS generator with a fixed-rate internal clock but is also capable of operating from 0.05 to 12.5 Gb/s with an external clock.

  • N4974A PRBS Generator 44 Gb/s N4974A PRBS Generator 44 Gb/s (1) 

    N4974A PRBS Generator 44 Gb/s

    • 40 Gb/s, 28 Gb/s, or 25 Gb/s data rates
    • Extended data rates with wideband option
    • Three selectable PRBS patterns

  • N4975A PRBS Generator 56 Gb/s [Descontinuado] N4975A PRBS Generator 56 Gb/s [Descontinuado] (1) 

    N4975A PRBS Generator 56 Gb/s [Descontinuado]

    • Operates at 56 Gb/s or from 39.8 to 56 Gb/s with external clock source
    • Three selectable patterns
    • Self-contained PRBS generator
    • Built-in quarter-rate clock source (14.0 GHz)