Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Reference Solution

Creating the solution you need

As you seek solutions to evolving test challenges, Keysight is ready to help by sharing its expertise in measurements, PXI modular instrumentation and test automation.

In specialized applications, Keysight and Solutions Partners are ready to work with you to define and integrate your next-generation PXI test solution.
The PXI solutions described below have been designed to fit with specific applications, and leverage PXI scalability, footprint and performance. Each solution can easily be customized to meet your own test needs. Look to Keysight in PXI modular—and see how we can help you challenge the boundaries of test.

1-25 de 106

Sort:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Visão Técnica 2019-10-08

PDF PDF 728 KB
Improve Measurement Integrity for RF and Microwave Wideband Signal Generation - White Paper
Discuss the impacts of frequency responses and modulator imperfections on wide bandwidth signals, and how to improve measurement integrity for these impacts.

Nota de aplicação 2019-10-03

PDF PDF 5.59 MB
89600 VSA Software - Configuration Guide
This 89600 VSA software configuration guide will help you configure your new or existing 89600 VSA with the measurement options, licenses, and update service subscriptions you need.

Guia de configuração 2019-08-28

Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Folha de Dados 2019-06-28

Overview of Keysight 5G Testbed
Demo of new 5G Testbed at Mobile World Congress 2019.

Demonstração 2019-06-24

S9100A 5G Base Station Manufacturing Test Solution - Configuration Guide
This configuration guide contains information to help configure the Keysight S9100A 5G Base Station Manufacturing Test Solution to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.

Guia de configuração 2019-06-14

PDF PDF 508 KB
Keysight S9100A 5G Base Station Manufacturing Test Solution - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

Folha de Dados 2019-06-13

PDF PDF 591 KB
Startup Guide for M937xA PXIe Vector Network Analyzer Modules
Startup Guide to detail the processes of receiving and installing the software, network analyzer module and cables that compose the M937xA PXIe Vector Network Analyzer module.

Manual de instalação 2019-06-01

PDF PDF 2.79 MB
Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

Nota de aplicação 2019-05-31

PDF PDF 4.82 MB
PXI Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the M937xA PXIe vector network analyzers.

Guia de configuração 2019-05-30

PDF PDF 3.99 MB
Beamformer IC Test Solution - Solution Brief
Keysight’s comprehensive suite of beamformer IC test solutions enables 5G component manufacturers to address challenges introduced by beamforming technology. By using a variety of hardware and software combined with Keysight’s new modulation distortion application, beamfomer IC and FEM manufacturers can accurately, quickly and cost-effectively measure wideband modulated signals.

Brochura 2019-05-02

PDF PDF 7.30 MB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Nota de aplicação 2019-04-25

5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

Brochura 2019-02-19

PDF PDF 4.17 MB
802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Configuration Guide
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution.

Guia de configuração 2019-02-14

PDF PDF 2.71 MB
N5183B MXG X-Series Signal Generator Microwave Analog - Configuration Guide
This configuration guide will help you determine which performance options, software applications, accessories, and services to include with a new or existing MXG microwave analog signal generator.

Guia de configuração 2019-01-30

PDF PDF 1.26 MB
Accelerate 5G Testing: 5G Manufacturing Test Considerations - White Paper
The promise of 5G is faster and more reliable communications. To enable mobile broadband communications, 5G uses existing and new technologies to achieve extreme data throughputs. In this white paper, you will learn about the impact of the 3GPP evolution on your testing and solutions available to help you scale to production quickly.

Nota de aplicação 2019-01-29

PDF PDF 2.80 MB
Quantum Engineering Toolkit (QET) - Solution Brief
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Solution Brief 2019-01-09

5G Multi-Band Vector Transceiver - Solution Brief
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

Brochura 2019-01-08

PDF PDF 3.67 MB
Keysight Quantum Engineering Toolkit (QET), Startup Guide
Covers hardware and software installation, verification of operation, running IQ calibration software that minimizes mixing products, and produces a system that can be applied to a Qubit Under Test.

Guia de início rápido 2018-12-12

PDF PDF 18.90 MB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The new Physical Layer Test System (PLTS) 2018 has significant breakthrough capabilities with regards to resolving adjacent impedance discontinuities within high-speed interconnects, such as cables, backplanes, PCBs and connectors. Many signal integrity laboratories around the world have benefited from the power of PLTS in the R&D prototype test phase. PLTS 2018 now supports the new N5291A PNA MM-wave system that provides a single continuous sweep of 900 Hz to 120 GHz in a single box

Visão Técnica 2018-09-05

PDF PDF 1.82 MB
How 5G Will Influence Autonomous Driving Systems - White Paper
5G Will Dramatically Strengthen Autonomous Driving Systems. ADAS and autonomous driving improve safety and save lives.

Nota de aplicação 2018-07-26

PXI Vector Network Analyzer Series - Brochure
For basic S-parameter measurements, the M937xA VNA provides the right mix of speed, performance and footprint to help you drive down the size of test.

Brochura 2018-05-15

PDF PDF 3.59 MB
Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

Nota de aplicação 2018-04-12

PDF PDF 781 KB
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

Guia de configuração 2018-04-02

PDF PDF 1.05 MB
5G NR ready measurement testbed: phased array antennas at mmWave

Demonstração 2018-02-16

1 2 3 4 5 Avançar