Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Receiver Cables

Choose the appropriate receiver cables in the lengths you need to connect the receiver to the electronic board except when N1225A axis board is used.

  • 10790B Receiver Cable (10 m) 10790B Receiver Cable (10 m) 

    10790B Receiver Cable (10 m)

    10 meter Receiver cable connects 10780C/F receiver to 10895A laser axis board for VME bus and 5527B laser positioning transducer system.

  • 10880A Receiver Cable (5 m) 10880A Receiver Cable (5 m) 

    10880A Receiver Cable (5 m)

    The 10880A 5-meter receiver cable connects Keysight external receivers (10780C/F, E1708A, or E1709A) to PCI or VME axis boards. The PCI axis boards include N1231A/B, VME axis boards include 10897C/D and 10898A/D.

  • 10880B Receiver Cable (10 m) 10880B Receiver Cable (10 m) 

    10880B Receiver Cable (10 m)

    The 10880B 10-meter receiver cable connects Keysight external receivers (10780C/F, E1708A, or E1709A) to PCI or VME axis boards. The PCI axis boards include N1231A/B, VME axis boards include 10897C/D and 10898A/D.

  • 10880C Receiver Cable (20 m) 10880C Receiver Cable (20 m) 

    10880C Receiver Cable (20 m)

    The 10880C 20-meter receiver cable connects Keysight external receivers (10780C/F, E1708A, or E1709A) to PCI or VME axis boards. The PCI axis boards include N1231A/B, VME axis boards include 10897C/D and 10898A/D.

  • N1250A High Performance 5 m Receiver Cable N1250A High Performance 5 m Receiver Cable 

    N1250A High Performance 5 m Receiver Cable

    The N1250A is a high performance 5 m receiver cable.

  • N1250B High Performance 10 m Receiver Cable N1250B High Performance 10 m Receiver Cable 

    N1250B High Performance 10 m Receiver Cable

    The N1250B is a high performance 10 m receiver cable.

  • N1250E High Performance 12 m Receiver Cable N1250E High Performance 12 m Receiver Cable 

    N1250E High Performance 12 m Receiver Cable

    The N1250E is a high performance 12 m receiver cable.

  • N1250F High Performance 20 m Receiver Cable N1250F High Performance 20 m Receiver Cable 

    N1250F High Performance 20 m Receiver Cable

    The N1250F is a high performance 20 m receiver cable.