Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Laser Head Cables

Choose the appropriate laser head cable in the lengths and connector type you need to connect the laser head to the axis board and the power supply.

  • 10881A Laser Head Cable (3 m) 10881A Laser Head Cable (3 m) 

    10881A Laser Head Cable (3 m)

    The Keysight 10881A 3-meter Laser Head Cable connects the Keysight laser head to the 10897C/D VME high resolution axis laser board, the 10898A/D VME high resolution dual-axis laser board or the N1231A/B PCI three-axis laser board.

  • 10881B Laser Head Cable (7 m) 10881B Laser Head Cable (7 m) 

    10881B Laser Head Cable (7 m)

    The Keysight 10881B 7-meter Laser Head Cable connects the Keysight laser head to the 10897C/D VME high resolution axis laser board, the 10898A/D VME high resolution dual-axis laser board or the N1231A/B PCI three-axis laser board.

  • 10881C Laser Head Cable (20 m) 10881C Laser Head Cable (20 m) 

    10881C Laser Head Cable (20 m)

    The Keysight 10881C 20-meter Laser Head Cable connects the Keysight laser head to the 10897C/D VME high resolution axis laser board, the 10898A/D VME high resolution dual-axis laser board or the N1231A/B PCI three-axis laser board.

  • 10881D Laser Head Cable (3 m) 10881D Laser Head Cable (3 m) 

    10881D Laser Head Cable (3 m)

    The Keysight 10881D 3-meter Laser Head Cable connects the Keysight laser head to the 10897C/D VME high resolution axis laser board, the 10898A/D VME high resolution dual-axis laser board or the N1231A/B PCI three-axis laser board.

  • 10881E Laser Head Cable (7 m) 10881E Laser Head Cable (7 m) 

    10881E Laser Head Cable (7 m)

    The Keysight 10881E 7-meter Laser Head Cable connects the Keysight laser head to the 10897C/D VME high resolution axis laser board, the 10898A/D VME high resolution dual-axis laser board or the N1231A/B PCI three-axis laser board.

  • 10881F Laser Head Cable (20 m) 10881F Laser Head Cable (20 m) 

    10881F Laser Head Cable (20 m)

    The Keysight 10881F 20-meter Laser Head Cable connects the Keysight laser head to the 10897C/D VME high resolution axis laser board, the 10898A/D VME high resolution dual-axis laser board or the N1231A/B PCI three-axis laser board.

  • E1847A Laser Head Cable (power only, spade lugs) E1847A Laser Head Cable (power only, spade lugs) 

    E1847A Laser Head Cable (power only, spade lugs)

    The E1847A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board.

  • E1848A Laser Head Cable (power only, male DIN) E1848A Laser Head Cable (power only, male DIN) 

    E1848A Laser Head Cable (power only, male DIN)

    The E1848A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board.

  • E1848B Laser Head Cable (power only, female DIN) E1848B Laser Head Cable (power only, female DIN) 

    E1848B Laser Head Cable (power only, female DIN)

    The E1848B is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board.

  • N1251B High Performance 7 m Laser Head Cable N1251B High Performance 7 m Laser Head Cable 

    N1251B High Performance 7 m Laser Head Cable

    The N1251B is a 7-meter high performance laser head cable with power and reference.