Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Electrical and Optical Clock Data Recovery Solutions

Keysight’s clock data recovery solutions offer an excellent data rate range from 50 Mb/s to 32 Gb/s making them the ideal addition for many transmitter and receiver test setups for computer, datacom as well as communication standards.

The N4877A Clock Data Recovery and Demultiplexer is the core product of Keysight’s CDR offering. Adjustable loop bandwidth and selectable peaking combined with high sensitivity and low intrinsic jitter performance ensure accurate measurements. The built-in demultiplexer simplifies receiver testing with Keysight’s BERT for data rates above 12.5 Gb/s.

The N1075A Optical Pick-Off/Converter provides an optical coupler to pick off optical energy to create an electrical signal for the N4877A Clock Data Recovery and Demultiplexer. Together the two instruments form the N1070A Optical Clock Recovery Solution. N1075A and N1070A are available as single-mode and multimode versions.

The N4982A Clock Recovery Unit offers a variety of seperate CRUs for bit rates ranging from 19 to 44 Gb/s.
 

Bit Error Ratio Test (BERT) Solutions [Descontinuado]
Product information and resources for discontinued bit error ratio testers and accessories.