Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Softwares para os conjuntos de teste wireless

Ver todos os produtos dessa coleção

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

23 de 79 product matches

Sort:
Produto Test Environment Technology Compatible Instrument Info
E1962B cdma2000®/IS-95/AMPS Mobile Test Application E1962B cdma2000®/IS-95/AMPS Mobile Test Application
  • Mfg
  • R&D
  • Repair
  • AMPS
  • IS-95
  • cdma2000
  • 8960 (E5515C/E)
cdma2000 test application provides network emulation and RF measurements.
E1963A W-CDMA / HSPA Mobile Test Application E1963A W-CDMA / HSPA Mobile Test Application
  • Mfg
  • R&D
  • Repair
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
W-CDMA/HSPA/HSPA+ test application provides network emulation and RF measurements. HSDPA, HSUPA, and HSPA+ options can be added for an additional charge.
E1966A 1xEV-DO Terminal Test Application E1966A 1xEV-DO Terminal Test Application
  • Mfg
  • R&D
  • Repair
  • 1xEV-DO
  • 8960 (E5515C/E)
1xEV-DO test application provides network emulation and RF measurements. Release A and Release B, and multi-carrier test mode options can be added for an additional charge.
E1968A GSM/GPRS/EGPRS Mobile Test Application E1968A GSM/GPRS/EGPRS Mobile Test Application
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • E-EDGE
  • GSM
  • 8960 (E5515C/E)
GSM/(E)GPRS test application provides network emulation and RF measurements.
E1969A TD-SCDMA GSM Fast Switch Test Application E1969A TD-SCDMA GSM Fast Switch Test Application
  • Mfg
  • Repair
  • (E)GPRS
  • E-EDGE
  • GSM
  • TD-SCDMA
  • 8960 (E5515C/E)
TD-SCDMA/GSM fast switching test application provides network emulation and RF measurements, plus TD-SCDMA IP data and protocol logging with proper feature licenses. E1968A license is required to enable GSM/(E)GPRS functionality.
E1976A 1xEV-DO Factory Test Mode Mobile Test Application E1976A 1xEV-DO Factory Test Mode Mobile Test Application
  • Mfg
  • Repair
  • 1xEV-DO
  • 8960 (E5515C/E)
1xEV-DO factory test mode test application provides RF measurements in test mode.
E1987A Fast Switching Mobile Test Application E1987A Fast Switching Mobile Test Application
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • 1xEV-DO
  • AMPS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • IS-95
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Provides fast switching between licensed technology formats.  Used with the E1968A, E1963A, E1962B, and E1966A when installed on the 8960 test set
E1991B Test Application Suite E1991B Test Application Suite
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • 1xEV-DO
  • AMPS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • IS-95
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Includes the E1962B, E1963A, E1966A, E1968A, and E1987A. HSDPA, HSUPA, and HSPA+, Release A, and Release B can be added for an additional charge
E1993A UMTS Test Application Suite E1993A UMTS Test Application Suite
  • Mfg
  • R&D
  • Repair
  • (E)GPRS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
Includes the E1968A, E1963A, and E1987A.  HSDPA, HSUPA, and HSPA+ can be added for an additional charge
E1996A cdma2000®/1xEV-DO Test Application Suite E1996A cdma2000®/1xEV-DO Test Application Suite
  • Mfg
  • R&D
  • Repair
  • 1xEV-DO
  • AMPS
  • IS-95
  • cdma2000
  • 8960 (E5515C/E)
Includes the E1962B, E1966A, and E1987A.  1xEV-DO Release A and Release B options can be added for an additional charge.
E1999A E5515 Application Features E1999A E5515 Application Features
n/a
  • (E)GPRS
  • 1xEV-DO
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Application features include:
· Fast Device Tune
· Single Channel GPS source
· PESQ Measurement
· UMTS 2-box voice handover
E6701K GSM/GPRS/EGPRS/E-EDGE Lab Application E6701K GSM/GPRS/EGPRS/E-EDGE Lab Application
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • 8960 (E5515C/E)
GSM/GPRS/EGPRS/E-EDGE lab application provides network emulation, RF measurements, IP data and protocol logging. E6704A license is required to enable EGPRS (EDGE) and E-EDGE functionality.
E6702G 8960 cdma2000® Lab Application for Mobile Device R&D E6702G 8960 cdma2000® Lab Application for Mobile Device R&D
  • R&D
  • cdma2000
  • 8960 (E5515C/E)
cdma2000 lab application provides network emulation, RF measurements, IP data and protocol logging.
E6703J W-CDMA/HSPA Lab Application E6703J W-CDMA/HSPA Lab Application
  • R&D
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
W-CDMA/HSPA/HSPA+ lab application provides network emulation, RF measurements, IP data and protocol logging.
E6704A EGPRS (EDGE) Lab Application E6704A EGPRS (EDGE) Lab Application
  • R&D
  • (E)GPRS
  • E-EDGE
  • 8960 (E5515C/E)
This license enables EGPRS (EDGE) functionality when used with the E6701 lab application.
E6705A GSM/GPRS/EGPRS Encryption Functionality for Mobile Test E6705A GSM/GPRS/EGPRS Encryption Functionality for Mobile Test
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • 8960 (E5515C/E)
This license enables encryption in the E6701 lab application.
E6706G 8960 1xEV-DO Lab Application for Mobile Device R&D E6706G 8960 1xEV-DO Lab Application for Mobile Device R&D
  • R&D
  • cdma2000
  • 8960 (E5515C/E)
cdma2000 lab application provides network emulation, RF measurements, IP data and protocol logging.
E6708A Enhanced GAN Options for E6701/E6703 E6708A Enhanced GAN Options for E6701/E6703
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
This license enables enhanced GAN functionality when used with the E6962B GANC emulator software and E6701 or E6703 lab application.
E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test
  • R&D
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
This license enables encryption in the E6703 lab application.
E6716G cdma2000®/1xEV-DO Lab Application Suite E6716G cdma2000®/1xEV-DO Lab Application Suite
  • R&D
  • 1xEV-DO
  • cdma2000
  • 8960 (E5515C/E)
Includes E6702, E6706 and E6785 lab applications.
E6717H UMTS Lab Application Suite E6717H UMTS Lab Application Suite
  • R&D
  • (E)GPRS
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
Includes E6701, E6704, E6703 and E6785 lab applications.
E6719J Lab Application Suite E6719J Lab Application Suite
  • R&D
  • (E)GPRS
  • 1xEV-DO
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • 8960 (E5515C/E)
Includes E6701, E6702, E6703, E6704, E6706 and E6785 lab applications.
E6785J Fast Switching Lab Application E6785J Fast Switching Lab Application
  • R&D
  • (E)GPRS
  • 1xEV-DO
  • E-EDGE
  • GSM
  • HSPA
  • HSPA+
  • W-CDMA
  • cdma2000
  • 8960 (E5515C/E)
Fast switches between all lab applications.