Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8960 Test and Lab Applications

There is a wide selection of test application (TA) and lab application (LA) software available for installation on your 8960 (E5515C/E5515E). By selecting the appropriate TAs or LAs for your needs, you can load your 8960 with the latest 2G, 3G, and 3.5G wireless technologies, and the features and functionality that will enable you to design, verify and manufacture your wireless devices faster and more efficiently. See the 8960 Applications Feature Comparisons for more information, and the 8960 Configuration Guide for details on how to configure your 8960 test set to best meet your wireless device testing requirements.

Compare All 8960 Test and Lab Applications (23)

Buscar produtos

  • E1962B cdma2000®/IS-95/AMPS Mobile Test Application E1962B cdma2000®/IS-95/AMPS Mobile Test Application (1) 

    E1962B cdma2000®/IS-95/AMPS Mobile Test Application

    • Provides cdma2000/1x Advanced test capabilities with feature option
    • Includes comprehensive cdma2000/1x application test
    • Provides 3GPP2 standard compliant and fast RF test

  • E1963A W-CDMA / HSPA Mobile Test Application E1963A W-CDMA / HSPA Mobile Test Application (1) 

    E1963A W-CDMA / HSPA Mobile Test Application

    • Supports all of the UMTS frequency bands: I-XIV, XIX, XX, and XXI
    • Provides fast, accurate, and complete W-CDMA/HSPA and HSPA+ Tx/Rx measurements
    • Provides the latest HSDPA-MIMO, DB-DC-HSDPA, DC-HSDPA, and HSPA+ test solutions

  • E1966A 1xEV-DO Terminal Test Application E1966A 1xEV-DO Terminal Test Application (1) 

    E1966A 1xEV-DO Terminal Test Application

    • Provides the industry’s leading 1xEV-DO RF test solution
    • Includes Release A Factory Test Mode support
    • Includes Release B 64QAM support for multi-carrier functionality with feature option

  • E1968A GSM/GPRS/EGPRS Mobile Test Application E1968A GSM/GPRS/EGPRS Mobile Test Application (1) 

    E1968A GSM/GPRS/EGPRS Mobile Test Application

    • Provides special and fast calibration features for GSM/GPRS/EGPRS/E-EDGE
    • Includes comprehensive call processing and RF parametric test capabilities
    • Enables effective GSM/GPRS/EGPRS/E-EDGE device development and design

  • E1969A TD-SCDMA GSM Fast Switch Test Application E1969A TD-SCDMA GSM Fast Switch Test Application (1) 

    E1969A TD-SCDMA GSM Fast Switch Test Application

    • Provides comprehensive call processing and RF parametric test capabilities
    • Includes extensive support for functional test
    • Supports TD-SCDMA – LTE inter-RAT handovers when coupled with the Keysight E6621A PXT wireless communications test set for LTE

  • E1976A 1xEV-DO Factory Test Mode Mobile Test Application E1976A 1xEV-DO Factory Test Mode Mobile Test Application (1) 

    E1976A 1xEV-DO Factory Test Mode Mobile Test Application

    E1976A 1xEV-DO Factory Test Mode Test Application is the subset of the E1966A 1xEV-DO Mobile Test Application

  • E1987A Fast Switching Mobile Test Application E1987A Fast Switching Mobile Test Application (1) 

    E1987A Fast Switching Mobile Test Application

    • Moves between major 2G/3G/3.5G formats quickly
    • Provides fast switching between E1968A, E1963A, E1962B, and E1966A
    • Supports: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, cdma2000, 1xEV-DO, and eHRPD wireless formats

  • E1991B Test Application Suite E1991B Test Application Suite (1) 

    E1991B Test Application Suite

    E1991B test application suite for the 8960 Series 10 test set delivers the most popular wireless formats in one easy-to-order model number.

  • E1993A UMTS Test Application Suite E1993A UMTS Test Application Suite (1) 

    E1993A UMTS Test Application Suite

    • Bundles E1968A, E1963A, and E1987A lab applications suite for significant cost savings
    • Provides leading GSM/GPRS/EGPRS/E-EDGE and W-CDMA/HSPA+ test solution
    • Includes complete call processing, RF measurements, and functional test capabilities

  • E1996A cdma2000®/1xEV-DO Test Application Suite E1996A cdma2000®/1xEV-DO Test Application Suite (1) 

    E1996A cdma2000®/1xEV-DO Test Application Suite

    • Bundles E1962B, E1966A, and E1987A lab applications for significant cost savings
    • Provides the industry’s leading cdma2000®/1x Advanced and 1xEV-DO test solutions
    • Includes call processing, RF measurements, and functional test capabilities