Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Obsolete/Discontinued Laser Calibration Systems

1-9 de 9

Sort:
5530 Laser Calibration System - Technical Overview
Brochure for 5530 Laser Calibration System, for laser-based machine tool calibration

Brochura 2017-03-26

PDF PDF 2.99 MB
5530 Dynamic Calibrator - Data Sheet
System and component specifications for 5530 Laser Calibration System

Folha de Dados 2016-08-08

55281A Angular Optics Kit

Folha de Dados 2012-07-04

PDF PDF 110 KB
55290A Angular Position Measurement Kit - Data Sheet
The 55290A calibrates rotational axes in turning and machining centers. It performs calibrations on full, partial or multiple rotations and improves angular positioning accuracy when possible.

Folha de Dados 2012-07-04

PDF PDF 490 KB
55280B Linear Measurement Kit Data Sheet

Folha de Dados 2012-07-04

PDF PDF 115 KB
55290B Rotary Axis Measurement Kit - Data Sheet

Folha de Dados 2012-07-04

PDF PDF 628 KB
55282A Flatness Accessory Kit - Data Sheet
With 5530 and 55281A, the kit measures flatness in 3 dimensions of a surface plate and machine bed, or measures way straightness of solid objects, such as machine tool ways and master straight edges.

Folha de Dados 2012-07-04

PDF PDF 746 KB
Laser and Optics User's Manual, Chapter 3, System design considerations
Part of the Laser and Optics User's Manual available in print form as p/n 05517-90045 and CD form as 05517-90063.

Manual do usuário 2002-07-01

PDF PDF 796 KB
Complete, PC-compatible, Closed-loop Laser Positioning
Data sheet for the 10889B, 10885A, 10886A, 10884A products

Folha de Dados 2001-03-21

PDF PDF 1.62 MB