Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PXI Attenuator

Keysight offers step attenuator modules that operate across a broad frequency range of DC to 50 GHz.

  • M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz 

    M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz

    • RF signal path attenuation simulation
    • Engineering verification
    • RF receiver sensitivity test
    • Adjacent channel interference

  • M9170A PXI Attenuator/Switch Driver Module M9170A PXI Attenuator/Switch Driver Module 

    M9170A PXI Attenuator/Switch Driver Module

    • Automatic Test Equipment (ATE)
    • RF communications
    • Engineering verification
    • RF parametric measurements
    • Mid- and high-density signal routing matrix

  • M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz 

    M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz

    • Guaranteed 0.03 dB insertion loss repeatability through the operating life of up to 5 million cycles
    • Broad attenuation range of 0 to 101 dB, with 1 dB step
    • High attenuation accuracy and flatness of 0.97 at 50 GHz
       

  • M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz 

    M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz

    • Guaranteed 0.03 dB insertion loss repeatability through the operating life of up to 5 million cycles
    • Broad attenuation range of 0 to 70 dB, with 2 dB step
    • High attenuation accuracy and flatness