Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Millimeter-Wave Accessories for Signal Analyzer

As new wireless, communication, and defense technologies increasingly make use of wider bandwidths, traditional RF and microwave frequency bands are often too crowded with existing transmitters and interfering signals to accommodate these new wideband services. This has led designers to move to higher frequency bands, where there is less interference and that can support wide bandwidth signals. Keysight Technologies offers a wide selection of accessories to extend the frequency range of our signal analyzers, making it more convenient that ever to make accurate measurements at millimeter frequencies. 

  • Keysight M1970-Series smart mixers provide you with a smarter solution with improved accuracy operating at a frequency range up to 110 GHz, eliminating the need for signal identification at millimeter frequencies.
  • Keysight 11970-Series external unpreselected mixers employ a dual-diode design to achieve flat frequency response and low conversion loss with models ranging from 18 to 110 GHz.
  • Keysight 11974-Series external mixers are preselected from 26.5 to 75 GHz for faster, easier testing of millimeter devices and systems. 
  • Signal analyzer frequency extension modules, available from VDI as the WRxx SAX Series, when paired with the UXA, PXA, MXA or EXA signal analyzer with Option EXM, provides high performance broadband down-conversion of millimeter-wave signals in waveguide bands from 75 GHz to 1.1 THz.
  • 11970-Series Unpreselected Harmonic Mixers 11970-Series Unpreselected Harmonic Mixers 

    11970-Series Unpreselected Harmonic Mixers

    • Frequency coverage: 18 to 110 GHz
    • Extends the frequency range of the N9030A PXA and N9010A EXA signal analyzer
    • Compatible with PSA spectrum analyzers

  • Signal Analyzer Frequency Extension Modules Signal Analyzer Frequency Extension Modules 

    Signal Analyzer Frequency Extension Modules

    • Extremely wide frequency coverage, from 50 GHz to 1.1 THz
    • Dual operating modes – as a down-converting mixer or a block down-converter
    • RF ports designed for use with the UXA, PXA, MXA or EXA signal analyzers with Option EXM

  • Smart Harmonic Mixers Smart Harmonic Mixers 

    Smart Harmonic Mixers

    • Auto LO amplitude adjustment to compensate cable loss
    • Vector correction data: magnitude and phase
    • Auto LO alignment at start up, Auto set default frequency and LO harmonic
    • USB plug-and play connection

  • U9361F RCal Receiver Calibrator U9361F RCal Receiver Calibrator 

    U9361F RCal Receiver Calibrator

    • Improve your Rx test system by an order of magnitude
    • Seamlessly move reference plane to the output of the DUT
    • Frequency range up to 50 GHz
    • Compact, palm-sized, USB-powered and controlled

  • U9361M RCal Receiver Calibrator U9361M RCal Receiver Calibrator 

    U9361M RCal Receiver Calibrator

    • Improve your Rx test system by an order of magnitude
    • Seamlessly move reference plane to the output of the DUT
    • Models to 110 GHz
    • Compact, palm-sized, USB-powered and controlled
    • Ultra-stable, with precision factory calibration data