Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

VXI Matrix Switches

Keysight Technologies offers matrix switches in the C-size form-factor. They offer maximum flexibility for connecting multiple instruments to multiple test points.

Compare Todos nesta Coleção de Produtos (2)

Buscar produtos

  • E1466A 4 x 64 Relay Matrix Switch E1466A 4 x 64 Relay Matrix Switch (1) 

    E1466A 4 x 64 Relay Matrix Switch

    The Keysight E1466A is a C-size, 1-slot, register-based VXI module. It provides the best cost-per-crosspoint for large matrix applications.

  • E1467A 8 x 32 Relay Matrix Switch E1467A 8 x 32 Relay Matrix Switch (1) 

    E1467A 8 x 32 Relay Matrix Switch

    The Keysight E1467A is a C-size, 1-slot, register-based VXI module. It provides 8 x 32 two-wire switching matrix, latching relays .