O que você está procurando?
USB Arbitrary Waveform Generators
Keysight’s USB Arbitrary Waveform Generator is uniquely designed with flexibility to function standalone or as a modular unit. The standalone PC-based unit allows you to have low start-up cost.
USB Modular Function Generator with Arbitrary Waveform and Pulse Generation Capability
The U2761A is a 20MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities. It uses the common non-proprietary standard high-speed USB 2.0 interface that simplifies connectivity ─ allowing users to set up and configure their test swiftly with the plug and play feature. It is a function/arbitrary waveform generator the size of a typical novel, and flexibly operates as a standalone unit or as a modular unit in the U2781A USB modular product chassis. With Keysight Technologies USB modular instrument (MI) family, you can easily carry powerful test gear in your bag along with your laptop PC.
Through individual windows on the PC screen, the bundled Keysight Measurement Manager (AMM) software provides a familiar front-panel interface for quick setup of the U2761A. Arbitrary waveforms can be easily created by using the arbitrary waveform editor included in the AMM.
Kick start your measurements with a USB interface to your PC and the easy-to-use, feature-packed software bundled with the instrument.
Features
- Portable compact module
- Simple USB interface Setup to PC
- Easy-to-use software
Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.
PathWave BenchVue USB Function Generator Pro Software
- Point and click to easily control your function generators.
- Visualize multiple instruments simultaneously.
- Drag-and-drop a measured trace from an oscilloscope application to program an arbitrary waveform.
- Create automated test sequences with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Find the Model that's Right for You
Protect Your Innovation Investment
Want help or have questions?