Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PXI Vector Signal Analyzer

 


Keysight's PXIe vector signal analyzers are ideal for design validation and manufacturing applications that require fast, high quality measurements where quality control, product conformance and test optimization are essential. With a small footprint, speed, scalability repeatability, and the flexibility to configure a solution with a shared processor, frame/chassis, display, and interface, PXIe vector signal analyzers provide the building blocks for your single or multi-channel modular test solution.

Key Features

  • Frequency from 9 kHz to 50 GHz
  • Up to 160 MHz analysis bandwidth
  • Absolute amplitude accuracy of ± 0.15 dB
  • Frequency switching speed of < 150 us

Get consistent, accurate results faster with proven Keysight measurement science

PXIe vector signal analyzers are compatible with Keysight's known and trusted X-Series measurement applications and the 89600 VSA software, so you can count on consistent, repeatable measurement results across form factor and product development lifecycle.
 

Compare Todos nesta Coleção de Produtos (6)

Buscar produtos

  • M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth (1) 

    M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth

    Ready for 5G. Keysight M9410A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth in a 2-slot PXI module.

  • M9411A VXT PXI Vector Transceiver, with Custom FPGA and Optical I/O M9411A VXT PXI Vector Transceiver, with Custom FPGA and Optical I/O (1) 

    M9411A VXT PXI Vector Transceiver, with Custom FPGA and Optical I/O

    Ready for 5G. Keysight M9411A PXI vector transceiver (VXT) integrates a VSG and VSA with 1.2 GHz instantaneous bandwidth, custom FPGA, and Optical I/O in a 3-slot PXI module.

  • M9420A VXT PXIe Vector Transceiver M9420A VXT PXIe Vector Transceiver (1) 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • M9421A VXT PXIe Vector Transceiver M9421A VXT PXIe Vector Transceiver (1) 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • M9391A PXIe Vector Signal Analyzer: 6 GHz M9391A PXIe Vector Signal Analyzer: 6 GHz (1) 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • M9393A PXIe Performance Vector Signal Analyzer: 50 GHz M9393A PXIe Performance Vector Signal Analyzer: 50 GHz (1) 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

Tecnologias e Mercados Relacionados