Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

VXI Mainframes & Controllers

The Keysight VXI mainframes provide rugged enclosures with innovative air distribution systems for extremely quiet and efficient cooling. With power supply capacities up to 1000 watts, you can easily configure the system that truly meets your needs.

Keysight also offers I/O products to connect your computer to your instrument, making it easy to access and control instruments, exchange data, and create your own automated test applications.

  • E1406A VXI GPIB Command Module, C-Size E1406A VXI GPIB Command Module, C-Size 

    E1406A VXI GPIB Command Module, C-Size

    The Keysight E1406A Command Module is a C-size, 1-slot VXI message-based commande that provides Slot 0 and Resource Manager functions.

  • E8401A C-Size VXI Mainframe, 13-Slot E8401A C-Size VXI Mainframe, 13-Slot 

    E8401A C-Size VXI Mainframe, 13-Slot

    The Keysight E8401A is the lowest-cost mainframe in the Keysight VXI mainframe family.

  • E8403A C-Size VXI Mainframe, 13-Slot E8403A C-Size VXI Mainframe, 13-Slot 

    E8403A C-Size VXI Mainframe, 13-Slot

    The Keysight E8403A C-size, 13-slot VXI mainframe provides a balance of high-power and reasonable cost.

  • E8404A C-Size VXI Mainframe, 13-Slot E8404A C-Size VXI Mainframe, 13-Slot 

    E8404A C-Size VXI Mainframe, 13-Slot

    The Keysight E8404A is the high-performance mainframe in the Keysight VXI mainframe family.

  • E8491B IEEE-1394 PC Link to VXI, C-Size (FireWire) E8491B IEEE-1394 PC Link to VXI, C-Size (FireWire) 

    E8491B IEEE-1394 PC Link to VXI, C-Size (FireWire)

    The Keysight E8491B is a 1-slot, message-based VXI module, providing a direct connection from your PC to a VXI mainframe via the industry standard IEEE-1394 bus (FireWire).