M918xA Series 6.5 Digit PXI Digital Multimeters
Highlights
PXI DMM With Fast Throughput, Flexible Measurements, Trustworthy Results
The Keysight M918xA Series (M9181A, M9182A, M9183A) compact digital multimeters (DMM) provide popular measurement functions such as DCV, ACV, DCI, ACI, 2- and 4-wire resistance, and more, with the accuracy and stability you would expect from a 6.5-digit PXI DMM. High performance in a small, rugged package gives you an ideal deployment platform for many automated test systems.
- Stay productive with high throughput up to 15,000 readings/s
- Reduce development time with application development in the environment of your choice
- Choose customer-supported calibration procedures as well as Keysight calibration services
- Be confident with high measurement accuracy up to 40 ppm
- Enjoy highest test throughput due to lowest latency
- Get fast and easy instrument connections with Keysight IO Libraries Suite and complete software drivers for Windows OS
Compact, fast, reliable, and Affordable PXI DMM
- Compact PXI form factor and high throughput are ideal for automated test systems
- PC multimeter card with fast measurement speeds to help you stay productive
- Soft front panel, software drivers, and application code examples ease instrument control and integration into your existing systems
- Factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate
Key Specifications
Resolution
6.5 digits
DCV Accuracy
40 ppm
Floating Isolation
CAT II 240 V to 300 V
Max Reading Speed
15,000 readings/s
Want to see more specifications?
Find The Model That's Right For You
Ant.
Digits of Resolution:
6
Basic 1-Year DCV Accuracy:
0.009%
Max. Reading Speed:
150 rdgs/sec
Measurement Functions:
DCV and ACV
DCI and ACI
2- and 4-wire Resistance
Digits of Resolution:
6
Basic 1-Year DCV Accuracy:
0.004%
Max. Reading Speed:
4,500 rdgs/sec
Measurement Functions:
DCV and ACV
DCI and ACI
2- and 4-wire Resistance
Frequency / Period
Capacitance
Temperature
Digits of Resolution:
6
Basic 1-Year DCV Accuracy:
0.004%
Max. Reading Speed:
15,000 rdgs/ sec
Measurement Functions:
DCV and ACV
DCI and ACI
2- and 4-wire Resistance
Frequency / Period
Capacitance
Temperature
Duty cycle
Pulse width
Totalizer / Event counter
Offset compensated resistance
Avançar
Extend The Capabilities
Garantia, Calibração e Serviços
Featured Resources
Want help or have questions?