Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued VXI Oscilloscopes & Digitizers

Digitizers are most often used for fast transient signals, IF/baseband signals, or noise and vibration signals. Keysight offers VXI and VME digitizers that combine several functions into single modules.

Keysight offers digitizers that sample with up to 23 bits of resolution. Built-in data reduction and filtering help streamline analysis in some models.

Complete Signal Survey and Intercept systems are also available.
 

  • E1438C/D 100 MSa/s Digitizer with DSP and Memory [Descontinuado] E1438C/D 100 MSa/s Digitizer with DSP and Memory [Descontinuado] 

    E1438C/D 100 MSa/s Digitizer with DSP and Memory [Descontinuado]

    E1438C/D is a single-channel 100 MSa/s digitizer for applications in signal acquisition and analysis, high resolution ATE and radar testing.

  • E1439C/D 95 MSa/s Digitizer with DSP, Memory and 70MHz IF Input [Descontinuado] E1439C/D 95 MSa/s Digitizer with DSP, Memory and 70MHz IF Input [Descontinuado] 

    E1439C/D 95 MSa/s Digitizer with DSP, Memory and 70MHz IF Input [Descontinuado]

    E1439C/D is a single-channel 95 MSa/s digitizer for applications in RF signal acquisition, analysis and high resolution ATE.

  • E3238S/N6820E Signal Survey System [Descontinuado] E3238S/N6820E Signal Survey System [Descontinuado] 

    E3238S/N6820E Signal Survey System [Descontinuado]

    Unlike swept analyzers, this system provides fast wide spectral search and high resolution. The E3238S/N6820E includes all core signal processing tools for detecting and capturing data on signals of interest.