Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PXI RF Switches

The PXI RF switch modules deliver high-performance, high density switching up to 3GHz and are available in multiple configurations to integrate into a variety of test environments. Modern RF relay technology delivers low insertion loss and VSWR for excellent RF signal integrity and dynamic range when routing RF signals into your measurement equipment. Select from the full cross point matrix for connecting multiple points at one time to the 1x4 to 1x16 multiplexer configurations for switching multiple points to a single point. Each switch path is carefully designed to ensure repeatable RF performance.

Installation and configuration is fast and easy with snap-on SMB connections, soft front panels and Keysight connection expert. In addition, software drivers support the most common programming environments such as Visual Studio®, C, C++, Visual Basic, MATLAB® and LabVIEW™.

Visual Studio is a registered trademark of Microsoft Corporation in the United States and/or other countries.
MATLAB is a U.S. registered trademark of The Math Works, Inc.
LabView is a registered trademark of National Instruments.

Compare Todos nesta Coleção de Produtos (9)

Buscar produtos

  • M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω (1) 

    M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω

    Route multiple signals up to 300 MHz in a single instance, allowing any combination of channel closures.

  • M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated (1) 

    M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated

    Route signals up to 3 GHz through any of two 1x4 RF switch multiplexers in a single PXI module.

  • M9147A PXI RF Multiplexer: 3GHz, Quad 1x4, 50 Ω, Terminated Common M9147A PXI RF Multiplexer: 3GHz, Quad 1x4, 50 Ω, Terminated Common (1) 

    M9147A PXI RF Multiplexer: 3GHz, Quad 1x4, 50 Ω, Terminated Common

    Route signals up to 3 GHz through any of four 1x4 RF switch multiplexers in a single PXI module.

  • M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω (1) 

    M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω

    Route signals up to 3 GHz through a 1x8 RF switch multiplexer in a single PXI module.

  • M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω (1) 

    M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω

    Route signals up to 3 GHz through a 1x16 RF switch multiplexer in a single PXI module.

  • M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [Descontinuado] M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [Descontinuado] (1) 

    M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [Descontinuado]

    Route signals up to 3 GHz through any of two independent 1x4 RF switch multiplexers.

  • M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [Descontinuado] M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [Descontinuado] (1) 

    M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [Descontinuado]

    Route signals up to 3 GHz through any of four 1x4 RF switch multiplexers.

  • M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [Descontinuado] M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [Descontinuado] (1) 

    M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [Descontinuado]

    Route signals up to 3 GHz through a 1x8 RF switch multiplexer in a single PXI module.

  • M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [Descontinuado] M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [Descontinuado] (1) 

    M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [Descontinuado]

    Route signals up to 3 GHz through a 1x16 RF switch multiplexer in a single PXI module.