Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PXI Matrix Switches

The PXI Matrix switch modules deliver medium to high density switching of multiple channels in a single instance. Any row can be connected to any column which is ideal for routing multiple signals between the device under test and instruments. Up to 256 2-wire crosspoints can be configured in a single module. Choose between the high-speed, long life reed relays capable of switching up to 100Vrms with up to 20W of power, or the higher power armature relays which are capable of switching up to 100Vrms, with up to 60W of power.

Installation and configuration is fast and easy with standard cable connections or an optional connector block, soft front panels and Keysight connection expert. In addition, software drivers support the most common programming environments such as Visual Studio®, C, C++, Visual Basic, MATLAB® and LabVIEW™.

Visual Studio is a registered trademark of Microsoft Corporation in the United States and/or other countries.
MATLAB is a U.S. registered trademark of The Math Works, Inc.
LabView is a registered trademark of National Instruments.

Compare Todos nesta Coleção de Produtos (3)

Buscar produtos