Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

VXI General Purpose Switches

Keysight´s reliable VXI general purpose switches provide easy ways to control your DUT with contact closures, or route external signals to and from your DUT.

The switch modules are available in both B-size and C-size with both Form A and C switches. Contacts are rated from 1-12A depending on model.

Compare Todos nesta Coleção de Produtos (2)

Buscar produtos

  • E1442A 64-Channel Form C or Form A Switch E1442A 64-Channel Form C or Form A Switch (1) 

    E1442A 64-Channel Form C or Form A Switch

    The Keysight E1442A is a C-size, 1-slot, register-based VXI module that contains nonlatching Form C type relays.

  • E1463A 32-Channel, 5 Amp, Form C VXI Switch E1463A 32-Channel, 5 Amp, Form C VXI Switch (1) 

    E1463A 32-Channel, 5 Amp, Form C VXI Switch

    The Keysight E1463A is a C-size, 1-slot, register-based VXI module. It is capable of carrying 5 Amp of current on a single channel for power-switching applications.