Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PXI General Purpose Switches

The PXI general purpose switch modules deliver fast, reliable switching in a variety of configurations. Cycle power to products under test, control indicator and status lights or actuate external power relays and solenoids with independent, single-pole, double-throw (Form C) or single-pole, single-throw (Form A) switches in a single PXI module. Choose between the high-speed, long-life reed relays capable of switching up to 100Vrms with up to 1A and 25W of power, or the higher power armature relays capable of switching up to 250Vrms, with up to 2A and 60W of power. The general purpose line also includes a module that offers the performance you need to switch heavy loads with up to 300W (DC resistive load)/1250W (AC resistive load).

Installation and configuration is fast and easy with standard cable connections or an optional connector block, soft front panels and Keysight connection expert. In addition, software drivers support the most common programming environments such as Visual Studio®, C, C++, Visual Basic®, MATLAB® and LabVIEW™.

Visual Studio is a registered trademark of Microsoft Corporation in the United States and/or other countries.
MATLAB is a U.S. registered trademark of The Math Works, Inc.
LabView is a registered trademark of National Instruments.

Compare Todos nesta Coleção de Produtos (5)

Buscar produtos

  • M9130A PXI SPDT Switch: 26-ch, 2A, Armature Relays M9130A PXI SPDT Switch: 26-ch, 2A, Armature Relays (1) 

    M9130A PXI SPDT Switch: 26-ch, 2A, Armature Relays

    A 26-channel SPDT general purpose switch with durable armature switches.

  • M9131A PXI SPDT Switch: 64-ch, 100 Vrms / 1A, Reed Relays M9131A PXI SPDT Switch: 64-ch, 100 Vrms / 1A, Reed Relays (1) 

    M9131A PXI SPDT Switch: 64-ch, 100 Vrms / 1A, Reed Relays

    A 64-channel SPDT general purpose switch with durable high-speed, long life reed relays.

  • M9132A PXI SPST Switch: 50-ch, 100Vrms/1A, Reed Relays M9132A PXI SPST Switch: 50-ch, 100Vrms/1A, Reed Relays (1) 

    M9132A PXI SPST Switch: 50-ch, 100Vrms/1A, Reed Relays

    A 50-channel SPST general purpose switch with high-speed, long-life reed relays.

  • M9133A PXI SPST Switch: 100-ch, 100Vrms/1A,  Reed Relays M9133A PXI SPST Switch: 100-ch, 100Vrms/1A, Reed Relays (1) 

    M9133A PXI SPST Switch: 100-ch, 100Vrms/1A, Reed Relays

    A high-density 100-channel SPST general purpose switch with high-speed, long-life reed relays.

  • M9135A PXI SPST Power Relay: 20-ch, 5A, 300W M9135A PXI SPST Power Relay: 20-ch, 5A, 300W (1) 

    M9135A PXI SPST Power Relay: 20-ch, 5A, 300W

    A 20-channel SPST high-power switch with 5A, 300W/armature switches.