O que você está procurando?
PXI Arbitrary Waveform Generators
Keysight's modular arbitrary waveform generators combine high sample rates and high bit resolution, enabling designers to create waveforms for accurate test of radar, satellite and frequency agile systems.
Keysight's PXI arbitrary waveform generator (AWG) deliver unprecedented performance for creation of complex wideband waveforms. High sampling rate and high bit resolution provided in a single instrument enable designers to create ideal waveforms for accurate test of radar, satellite and frequency agile systems. Providing up to 500 MHz of modulation bandwidths and over 65 dBc of spurious free dynamic range, PXI arbitrary waveform generators can be combined with a wideband I/Q upconverter to achieve modulation bandwidth of 1 GHz at microwave frequencies for realistic signal simulations for IF and RF subsystem test.
More information:
Find the Model that's Right for You
Protect Your Innovation Investment
Featured Resources for the PXI Arbitrary Waveform Generators
Want help or have questions?