Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Millimeter-wave and Microwave GaAs Limiters

Keysight Technologies provides MMIC Limiters ideal for microwave radio, aerospace and defense, and instrumentation applications.

These limiters cover a wide range of frequencies.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

(1Gxx products are for sale to select customer only)

  • 1GC1-8235-BLK 20 GHz Packaged Limiter 1GC1-8235-BLK 20 GHz Packaged Limiter 

    1GC1-8235-BLK 20 GHz Packaged Limiter

    • Two Independent Limiters for Single–ended or Differential Signals
    • Can be Biased for Adjustable Limit Level and Signal Detection
    • Minimum Group Delay
       

  • 1GC1-8235-TR1 20 GHz Packaged Limiter 1GC1-8235-TR1 20 GHz Packaged Limiter 

    1GC1-8235-TR1 20 GHz Packaged Limiter

    • Two Independent Limiters for Single–ended or Differential Signals
    • Can be Biased for Adjustable Limit Level and Signal Detection
    • Minimum Group Delay
       

  • 1GC1-8053 DC-65 GHz Integrated Diode Limiter 1GC1-8053 DC-65 GHz Integrated Diode Limiter 

    1GC1-8053 DC-65 GHz Integrated Diode Limiter

    The 1GC1-8053 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

  • 1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter [Obsoleto] 1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter [Obsoleto] 

    1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter [Obsoleto]

    The 1GG5-8205 is a 13.5 GHz GaAs integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

  • 1GG5-8042 26.5 GHz Integrated GaAs Diode Limiter 1GG5-8042 26.5 GHz Integrated GaAs Diode Limiter 

    1GG5-8042 26.5 GHz Integrated GaAs Diode Limiter

    •  Insertion Loss:
      0.3 dB Typ. @ 9 GHz
      0.6 dB Typ. @ 20 GHz
    • Port match:
      S11 and S22: <20 dB Typ
    • P–1dB:
      26.5 dBm Typ. @ 9 GHz
      25 dBm Typ. @ 20 GHz
       

  • 1GG5-8244-BLK is a DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device 1GG5-8244-BLK is a DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device 

    1GG5-8244-BLK is a DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device

    • Packaged in a 2.0 x 2.0 mm 
    • Package Type: Quad Flat - No Leads (SMT QFN) 
    • RoHS Compliant and Compatible 
    • DC - 8 GHz, Packaged 
    • Insertion Loss: 0.3 dB Typ. @ 8 GHz