Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Millimeter-wave and Microwave GaAs Multipliers

Keysight Technologies provides MMIC multipliers ideal for microwave radio, aerospace and defense, and instrumentation applications.

These multipliers cover a wide range of frequencies and feature low conversion loss.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • 1GC1-8038 20-50 GHz Doubler 1GC1-8038 20-50 GHz Doubler 

    1GC1-8038 20-50 GHz Doubler

    • The 1GG1-8038 is a passive diode frequency doubler
    • It is specified to operate with a 20–50 GHz output frequency
    • Conversion Efficiency: -12 dB Typical
    • 1/2 and 3/2 spurs: 15 dBc Typical
    • Broad Bandwidth, 20–50 GHz Output Frequency
       

  • HMMC-5630-BLK/TR1 26GHZ Doubler with By-pass HMMC-5630-BLK/TR1 26GHZ Doubler with By-pass 

    HMMC-5630-BLK/TR1 26GHZ Doubler with By-pass

    The HMMC-5630-BLK/TR1 is an active frequency doubler. Passthru mode and Doubler mode are selectable. Doubled frequency output bandwidth is from 5 to 30 GHz. Pass-thru mode bandwidth is from DC to 20 GHz. Input and Output can be differential or single-ended.

  • HMMC-5635-BLK/TR1 50 GHz Frequency Doubler HMMC-5635-BLK/TR1 50 GHz Frequency Doubler 

    HMMC-5635-BLK/TR1 50 GHz Frequency Doubler

    The HMMC-5635-BLK/TR1 is a passive diode frequency doubler. It is specified to operate with a 20–50 GHz output frequency. Conversion efficiency is usually around -12 dB. On–chip DC blocking capacitors are included at the input and output

  • HMMC-5645 External bias-optimized 40 GHz Diode Doubler HMMC-5645 External bias-optimized 40 GHz Diode Doubler 

    HMMC-5645 External bias-optimized 40 GHz Diode Doubler

    The HMMC-5645 is a frequency doubler covering 20-40 GHz output frequency (useable to 50 GHz), with access to diode bias such that the conversion loss can be made relatively flat over about a 20 dB input power range.

  • 1GC1-8048 40-72 GHz Doubler 1GC1-8048 40-72 GHz Doubler 

    1GC1-8048 40-72 GHz Doubler

    The 1GC1-8048 is a balanced diode frequency doubler consisting of two Schottky diodes and a coplanar balun structure designed to operate with a 40-72 GHz output frequency.