Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Gold Mica Substrates

Low-resolution scan of Au 111 surface

High-resolution scan of Au 111 surface

All substrates are Au(111) evaporated onto freshly cleaved mica substrates. Flame annealing is suggested before use. Atomically flat terraces are typically several hundreds of nanometers across, with this size increasing after Hydrogen Flame Annealing

Gold-coated Mica Substrates are available in four sizes:

  • Small: 1.4 cm x 1.1 cm, Gold-coated substrates with 1500 angstroms of Au (111) Covering 1.0 cm x 1.1 cm
  • Medium: 2.4 cm x 1.60 cm, Gold-coated substrates with 1500 angstroms of Au (111) Covering 2.0 cm
  • Large: 2.4 cm x 2.1 cm, Gold-coated substrates with 1500 angstroms of Au (111) Covering 2.0 cm x 2.1 cm
  • Extra Large: 2.4 cm x 2.4 cm, gold-coated substrates with 1500 angstroms of Au (111) Covering 2.0 cm x 2.4 cm