Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued PCIe Compliance - Protocol Test Cards for PCIe 1.0 and 2.0

PCIe® - PCI Express and PCIe are registered trademarks of PCI-SIG.

PCIe Compliance testing

  • Over 180 compliance test scripts quickly test for compliance to the PCI Express 1.0 and 2.0 specifications at the transaction, data link layers, as well as in the configuration space.
  • The protocol exerciser has an easy-to-use GUI; a single click to run all compliance tests, or subsection of compliance test cases.
  • Precise reports to clearly identify pass, fail, and warning results.
  • E2969B Protocol Test Card (PTC) II for PCIe 2.0 [Descontinuado] E2969B Protocol Test Card (PTC) II for PCIe 2.0 [Descontinuado] 

    E2969B Protocol Test Card (PTC) II for PCIe 2.0 [Descontinuado]

    Enables device testing, helping customers to validate functional and compliance designs of PCIe 2.0 solutions in preparation for official compliance testing by the PCI-SIG®.

Tecnologias e Mercados Relacionados