Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Antenna Test Systems

Keysight Antenna Test

The industry standard for antenna measurements: N5264A PNA-X Measurement Receiver

  • Make near field, far field, and RCS measurements
  • Replace your 8510/8530 systems with a PNA-X based solution
  • Combine with MXG signal generators and Keysight mixers and switches to create an antenna test solution

View: Antenna Test Selection Guide

Discuss antenna measurements: Network Analyzer Discussion Forum

Stretch your budget: Network Analyzer Promotions

Get help with: PNA Series Service and Support

Visit: Antenna Measurements application page

For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.

  • 85309B LO/IF Distribution Unit 85309B LO/IF Distribution Unit 

    85309B LO/IF Distribution Unit

    • Allows mixers to be located at the antenna under test
    • Allows fundamental mixing to 18 GHz for best sensitivity
    • Provides best rejection of unwanted spurious signals
       

  • 85320A Test Mixer Module 85320A Test Mixer Module 

    85320A Test Mixer Module

    The Keysight 85320A test mixer modules are designed for use with the 85309A LO/IF distribution units to down convert microwave signals to IF signals.

  • 85320B Reference Mixer Module 85320B Reference Mixer Module 

    85320B Reference Mixer Module

    The Keysight 85320B reference mixer modules are designed for use with the 85309A LO/IF distribution units to down convert microwave signals to IF signals.

  • 85331B Solid State Switch, 45 MHz to 50 GHz, SPDT 85331B Solid State Switch, 45 MHz to 50 GHz, SPDT 

    85331B Solid State Switch, 45 MHz to 50 GHz, SPDT

    The Keysight 85331B single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz.

  • 85332B Solid State Switch, 45 MHz to 50 GHz, SP4T 85332B Solid State Switch, 45 MHz to 50 GHz, SP4T 

    85332B Solid State Switch, 45 MHz to 50 GHz, SP4T

    The Keysight 85332B single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.

  • N5280A Frequency down converter, 10 MHz to 26.5 GHz N5280A Frequency down converter, 10 MHz to 26.5 GHz 

    N5280A Frequency down converter, 10 MHz to 26.5 GHz

    The N5280A is a four channel frequency converter test set. This test set is used with the N5242A 2-Port or 4-Port PNA-X Network Analyzer, and the N5264A Measurement Receiver.

  • N5281A Frequency down converter, 10 MHz to 50 GHz N5281A Frequency down converter, 10 MHz to 50 GHz 

    N5281A Frequency down converter, 10 MHz to 50 GHz

    The N5281A is a four channel frequency converter test set. This test set is used with the N5242A 2-Port or 4-Port PNA-X Network Analyzer, and the N5264A Measurement Receiver.