Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Acessórios para osciloscópios Infiniium

Acessórios para os osciloscópios das séries Infiniium 8000, 9000, 80000 e 90000 e pontas de prova InfiniiMax.

Compare todos acessórios Infiniium (29)

  • E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing (1) 

    E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing

    • Full-speed signal quality testing
    • Low-speed signal quality testing
    • Inrush current testing
    • Host and Hub droop/drop testing (also requires the E2649-66405 Droop/Drop test fixture)

  • N2114A DDR4 BGA Interposers N2114A DDR4 BGA Interposers (1) 

    N2114A DDR4 BGA Interposers

    • Provides signal access points for DDR4 DRAM x4/x8 packages
    • Uses JEDEC-standard common BGA footprints to the oscilloscope
    • Effective bandwidth may be extended with InfiniiSim Waveform Transformation software
       

  • N2115A DDR4 BGA Interposers N2115A DDR4 BGA Interposers (1) 

    N2115A DDR4 BGA Interposers

    • Provides signal access points for DDR4 DRAM x16 packages
    • Uses JEDEC-standard common BGA footprints to the oscilloscope
    • Effective bandwidth may be extended with InfiniiSim Waveform Transformation software
       

  • N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.00 mm, 80 GHz and higher N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.00 mm, 80 GHz and higher (1) 

    N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.00 mm, 80 GHz and higher

    • Calibrates all channels of your 80, 100, or 110 GHz UXR-Series Oscilloscopes
    • Performs an automated full factory quality frame calibration
    • Enables full calibration under site environmental conditions

  • N2126A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85 mm, 40 to 70 GHz N2126A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85 mm, 40 to 70 GHz (1) 

    N2126A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85 mm, 40 to 70 GHz

    • Calibrates UXR-Series Oscilloscopes with 40 to 70 GHz of bandwidth
    • Performs an automated full factory quality frame calibration
    • Enables full calibration under site environmental conditions

  • N2127A Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5 mm, 13 to 33 GHz N2127A Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5 mm, 13 to 33 GHz (1) 

    N2127A Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5 mm, 13 to 33 GHz

    • Calibrates UXR-Series Oscilloscopes with 13 to 33 GHz of bandwidth
    • Performs an automated full factory quality frame calibration
    • Enables full calibration under site environmental conditions

  • N7015A Type-C High-Speed Test Fixture N7015A Type-C High-Speed Test Fixture (1) 

    N7015A Type-C High-Speed Test Fixture

    • De-embeddable up to 30 GHz bandwidth
    • Provides test point and probing access for transmitter measurements
    • Enables signal verification and debug of USB 3.1, DisplayPort 1.3, Thunderbolt 2/3 and MHL 3.3/SuperMHL

  • N7016A Type-C Low-Speed Signal Access and Control Fixture N7016A Type-C Low-Speed Signal Access and Control Fixture (1) 

    N7016A Type-C Low-Speed Signal Access and Control Fixture

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • N7017A Type-C Receptacle Adapter [Descontinuado] N7017A Type-C Receptacle Adapter [Descontinuado] (1) 

    N7017A Type-C Receptacle Adapter [Descontinuado]

    • Type-C receptacle-to-receptacle adapter
    • >15 GHz of de-embeddable bandwidth
    • Allows N7015A Type-C fixture to connect to USB Type-C device with plug connector

  • U1880A Acessório de sincronização entre pontas de prova de tensão e de corrente para medições de potência U1880A Acessório de sincronização entre pontas de prova de tensão e de corrente para medições de potência (1) 

    U1880A Acessório de sincronização entre pontas de prova de tensão e de corrente para medições de potência

    Acessório de sincronização entre pontas de prova de tensão e de corrente

Infiniium Oscilloscope Accessories [Descontinuado]
Product support information for your discontinued and obsolete Infiniium oscilloscope accessories.