- Produto e Serviços
- Accessories
- Comb Generators
Comb Generators
Keysight comb generators provide excellent phase and amplitude flatness, making it ideal for use in phase calibration applications. Our comb generator specifications range from 10 MHz to 67 GHz and are ideal for providing precision phase calibration, for non-linear measurements. Additionally, our comb generators can be used to calibrate PNA and PNA-X network analyzers for phase and delay measurements of frequency converters without requiring reference or calibration mixers and we offer customer selectable USB controlled frequency dividers.
Comb Generators Accessories
U9391C Comb Generator, 10 MHz to 26.5 GHz
U9391F Comb Generator, 10 MHz to 50 GHz
U9391G Comb Generator, 10 MHz to 67 GHz
U9391M Comb Generator, 10 MHz to 110 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster