Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comb Generators

Keysight comb generators provide excellent phase and amplitude flatness making them ideal for use in phase calibration applications. A customer selectable USB-controlled frequency divider which allows for broad range of input signal frequencies from 10 MHz to 67 GHz and small minimum tone spacing of 10 MHz, makes Keysight comb generators suitable for characterizing non-linear devices.

Compare All Comb Generators (3)

  • U9391C Comb Generator, 10 MHz to 26.5 GHz U9391C Comb Generator, 10 MHz to 26.5 GHz (1) 

    U9391C Comb Generator, 10 MHz to 26.5 GHz

    Keysight’s U9391C comb generator is designed as a phase reference standard for the Keysight PNA-X nonlinear vector network analyzer (NVNA).

  • U9391F Comb Generator, 10 MHz to 50 GHz U9391F Comb Generator, 10 MHz to 50 GHz (1) 

    U9391F Comb Generator, 10 MHz to 50 GHz

    Keysight's U9391F comb generator is designed as a phase reference standard for the Keysight PNA-X nonlinear vector network analyzer (NVNA).

  • U9391G Comb Generator, 10 MHz to 67 GHz U9391G Comb Generator, 10 MHz to 67 GHz (1) 

    U9391G Comb Generator, 10 MHz to 67 GHz

    Keysight's U9391G comb generator is designed as a phase reference standard for the Keysight PNA-X nonlinear vector network analyzer (NVNA).