Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued RF & Microwave Switches

  • N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [Obsoleto] N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [Obsoleto] 

    N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [Obsoleto]

    The Keysight N9397A solid state switch maximizes your frequency range from 300 kHz up to 8 GHz, offering excellent performance with high isolation, low SWR and fast switching speed.

  • N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [Obsoleto] N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [Obsoleto] 

    N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [Obsoleto]

    The Keysight N9397C solid state switch maximizes your frequency range from 300 kHz up to 18 GHz, offering excellent performance with high isolation, low SWR and fast switching speed.

  • 85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [Obsoleto] 85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [Obsoleto] 

    85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [Obsoleto]

    The Keysight 85331A single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz.

  • 85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [Obsoleto] 85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [Obsoleto] 

    85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [Obsoleto]

    The Keysight 85332A single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.