DC Power Analyzer
Gain insights in minutes -- with no programming required -- for DC bias testing in R&D
The N6705C DC Power Analyzer provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT. The Keysight N6705C DC Power Analyzer is a highly integrated instrument that combines up to four advanced DC power supplies, DMM, oscilloscope, arbitrary waveform generator and datalogger. It provides an easy-to-use interface, with all sourcing and measuring functions available from the front panel. The N6705C makes these tasks easy:
- Setup and view critical turn-on/turn-off sequences
- Measure and display voltage, current versus time to visualize power into the DUT
- Control DC bias supply ramp-up / down rates
- Generate DC bias supply transients and disturbances
- Log data for seconds, minutes, hours, or even days to see current consumption or capture anomalies
- Save data and screen shots to internal storage or external USB memory devices
- Save and name your setup and tests for easy re-use
- Share setups with colleagues
| Mainframes and Accessories | |||
|---|---|---|---|
| Model | Name | Description |
Dimensions (mm) |
| N6705C | DC Power Analyzer Mainframe, 600W | The N6705C is 4-slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 600W. |
W = 425 H = 177 D = 272 |
| N6715C | Custom Configured DC Power Analyzer, 600W | The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of 1 N6705C mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C. |
W = 425 H = 177 D = 272 |
Modules for the DC Power Analyzer
Basic DC Power Modules - The Keysight N6730, N6740 and N6770 families of DC power modules provide programmable voltage and current, measurement and protection features at a very economical price. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.
| Basic DC Power Modules | ||||
|---|---|---|---|---|
| Model | Max Power | Voltage | Current | Description |
| N6731B | 50W | 5V | 10A | Basic DC module |
| N6732B | 50W | 8V | 6.25A | Basic DC module |
| N6733B | 50W | 20V | 2.5A | Basic DC module |
| N6734B | 50W | 35V | 1.5A | Basic DC module |
| N6735B | 50W | 60V | 0.8A | Basic DC module |
| N6736B | 50W | 100V | 0.5A | Basic DC module |
| N6741B | 100W | 5V | 20A | Basic DC module |
| N6742B | 100W | 8V | 12.5A | Basic DC module |
| N6743B | 100W | 20V | 5A | Basic DC module |
| N6744B | 100W | 35V | 3A | Basic DC module |
| N6745B | 100W | 60V | 1.6A | Basic DC module |
| N6746B | 100W | 100V | 1A | Basic DC module |
| N6773A | 300W | 20V | 15A | Basic DC module |
| N6774A | 300W | 35V | 8.5A | Basic DC module |
| N6775A | 300W | 60V | 5A | Basic DC module |
| N6776A | 300W | 100V | 3A | Basic DC module |
High-Performance, Autoranging DC Power Modules - The Keysight N6750 family of high-performance, autoranging DC power modules provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. In addition, autoranging output capabilities enable one power supply to do the job of several traditional power supplies. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.
| High-Performance, Autoranging DC Modules | ||||
|---|---|---|---|---|
| Model | Max Power | Voltage | Current | Description |
| N6751A | 50W | 50V | 5A | High-performance, autoranging output module |
| N6752A | 100W | 50V | 10A | High-performance, autoranging output module |
| N6754A | 300W | 60V | 20A | High-performance, autoranging output module |
Precision DC Power Modules - The Keysight N6760 family of precision DC power modules provides precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.
| Precision DC Power Modules | ||||
|---|---|---|---|---|
| Model | Max Power | Max Voltage | Max Current | Description |
| N6761A | 50W | 50V | 1.5A | Precision output and measurement module |
| N6762A | 100W | 50V | 3A | Precision output and measurement module |
| Source/Measure Units (SMUs) | ||||
|---|---|---|---|---|
| Model | Max. Power | Max. Voltage | Max. Current | Description |
| N6781A | 20W | 20V | ±3A | 2-Quadrant Source/Measure Unit for Battery Drain Analysis |
| N6782A | 20W | 20V | ±3A | 2-Quadrant Source/Measure Unit for Functional Test |
| N6784A | 20W | ±20V | ±3A | 4-Quadrant General-Purpose Source/Measure Unit |
-
N6705C DC Power Analyzer, Modular, 600 W, 4 Slots
N6705C DC Power Analyzer, Modular, 600 W, 4 Slots
- The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.
-
N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots
N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots
- The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe plus 1 to 4 modules.
- Modules are ordered as options to the N6715C.
-
N6731B DC Power Module 0-5V, 0-10A, 50W
N6731B DC Power Module 0-5V, 0-10A, 50W
N6700 Series Programmable DC Power Module
- DC output: 0-5 V, 0-10 A, 50 W
- Low noise, stable operation
- Programmable voltage and current
- Advanced features to protect your DUT
-
Optional high speed test extensions
-
N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W
N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W
The Keysight N6755A High Performance Autoranging DC Power module, 20V, 50A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.
-
N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W
N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W
The Keysight N6756A DC Power Module, 60V, 17A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.
-
N6763A Precision DC Power Module, 20V, 50A, 300W
N6763A Precision DC Power Module, 20V, 50A, 300W
The Keysight N6763A DC Power Module, 20V, 50A, 300W, is a precision DC power module that provides low noise, and precise control and measurement.
-
N6764A Precision DC Power Module, 60V, 20A, 300W
N6764A Precision DC Power Module, 60V, 20A, 300W
The Keysight N6764A DC Power Module, 60V, 20A, 300W, is a precision DC power module that provides low noise, and precise control and measurements.
-
N6765A Precision DC Power Module, 20V, 50A, 500W
N6765A Precision DC Power Module, 20V, 50A, 500W
The Keysight N6765A DC Power Module, 20V, 50A, 500W, is a precision DC power module that provides low noise, and precise control and measurements.
-
N6766A Precision DC Power Module, 60V, 17A, 500W
N6766A Precision DC Power Module, 60V, 17A, 500W
The Keysight N6766A DC Power Module, 60V, 17A, 500W, is a precision DC power module that provides low noise, and precise control and measurement.
-
N6777A DC Power Module, 150V, 2A, 300W
N6777A DC Power Module, 150V, 2A, 300W
The Keysight N6777A DC Power Module, 150V, 2A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical ...
-
N6791A DC electronic load module, 1U height, 60 V, 20 A, 100W
N6791A DC electronic load module, 1U height, 60 V, 20 A, 100W
- 1 U high density electronic load module, up to 200W
- Superior command processing time and current slew rate
- Power supplies and electronic loads integrated into one mainframe
-
N6792A DC electronic load module, 1U height, 60 V, 40 A, 200W
N6792A DC electronic load module, 1U height, 60 V, 40 A, 200W
- 1 U high density electronic load module, up to 200W
- Superior command processing time and current slew rate
- Power supplies and electronic loads integrated into one mainframe
-
N6754A High-Performance Autoranging DC Power Module, 60V, 20A, 300W
N6754A High-Performance Autoranging DC Power Module, 60V, 20A, 300W
The Keysight N6754A is a high-performance, autoranging DC power module that offers speed and accuracy for test optimization.
-
N6762A Precision DC Power Module, 50V, 3A, 100W
N6762A Precision DC Power Module, 50V, 3A, 100W
The Keysight N6762A is a 100 W precision DC power module that provides low noise, and precise control and measurements in the milliampere and microampere region...