Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Medidor e Sensor de Potência

Ver todos os produtos dessa coleção

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

30 de 44 product matches

Sort:
Produto Channels Power Range Frequency Range Speed Compatible Power Sensors / Power Meters Features Connector Type
L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode N
L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode N
L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode 3.5mm
L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N
L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N
L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling 3.5mm
U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode 3.5mm
U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling 3.5mm
U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor 1 –70 to +20 dBm 10 MHz to 6 GHz/33 GHz Up to 10,000 readings/sec - · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling 3.5mm (m)
U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor 1 –70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N-type (m)
U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor 1 –70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Measure average, time selectivity in average mode N-type (m)
U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor 1 –70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N-type (m)
U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor 1 –70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Measure average, time selectivity in average mode N-type (m)
U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor 1 -35 to +20 dBm 10 MHz to 50 GHz Up to 900 readings/sec N1913A/N1914A, 8990B (with N1918A software installed) · Measure average power
· Comes with free N1918A Power Panel Software
n/a
U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor 1 -35 to +20 dBm 10 MHz to 67 GHz Up to 900 readings/sec N1913A/N1914A, 8990B (with N1918A software installed) · Measure average power
· Comes with free N1918A Power Panel Software
n/a
U8481A Sensor de potência para termopar com USB, CC/10 MHz - 18 GHz U8481A Sensor de potência para termopar com USB, CC/10 MHz - 18 GHz 1 -35 a +20 dBm DC/10 MHz a 18 GHz Up to 400 readings/sec N1913A/N1914A,8990B (com software N1918A instalado) · Measure average power
· Comes with free N1918A Power Panel Software
n/a
U8485A Sensor de potência para termopar com USB, CC/10 MHz - 33 GHz U8485A Sensor de potência para termopar com USB, CC/10 MHz - 33 GHz 1 -35 to +20 dBm DC/10 MHz to 33 GHz Up to 400 readings/sec N1913A/N1914A, 8990B (com software N1918A instalado)  · Measure average power
· Comes with free N1918A Power Panel Software
n/a
U2021XA Sensor de potência média e de pico com USB, 50 MHz a 18 GHz U2021XA Sensor de potência média e de pico com USB, 50 MHz a 18 GHz 1 -30 to +20 dBm (peak/gated) ), -45 dBm to 20 dBm (average only mode) 50 MHz a 18 GHz Up to 25,000 readings/sec 8990B (com software N1918A instalado) · Measure peak and average power
· Comes with free N1918A Power Analysis Manager License
n/a
U2022XA Sensor de potência de pico e média com USB, 50 MHz a 40 GHz U2022XA Sensor de potência de pico e média com USB, 50 MHz a 40 GHz 1 -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode) 50 MHz a 40 GHz Up to 25,000 readings/sec 8990B (com software N1918A instalado) · Measure peak and average power
· Comes with free N1918A Power Analysis Manager License
n/a
U2000A Sensor de potência USB, 10 MHz - 18 GHz U2000A Sensor de potência USB, 10 MHz - 18 GHz 1 -60 dBm a +20 dBm 10 MHz a 18 GHz 110 readings / sec at Fast mode N1913A/14A Potência média medida Tipo-N (m)
U2000B Sensor de potência USB, 10 MHz - 18 GHz U2000B Sensor de potência USB, 10 MHz - 18 GHz 1 -30 dBm a +44 dBm 10 MHz a 18 GHz 110 readings / sec at Fast mode N1913A/14A Potência média medida Tipo-N (m)
U2000H Sensor de potência USB, 10 MHz - 18 GHz U2000H Sensor de potência USB, 10 MHz - 18 GHz 1 -50 dBm a +30 dBm 10 MHz a 18 GHz 110 readings / sec at Fast mode N1913A/14A Potência média medida Tipo-N (m)
U2001A Sensor de potência USB, 10 MHz - 6 GHz U2001A Sensor de potência USB, 10 MHz - 6 GHz 1 -60 a +25 dBm, dependente da opção de sensor 3 MHz a 6 GHz, dependente da opção de sensor 110 readings / sec at Fast mode N1913A/14A Potência média medida Tipo-N (m)
U2001B Sensor de potência, 10 MHz - 6 GHz U2001B Sensor de potência, 10 MHz - 6 GHz 1 -30dBm a +44 dBm 10 MHz a 6 GHz 110 readings / sec at Fast mode N1913A/14A Potência média medida Tipo-N (m)
U2001H Sensor de potência USB, 10 MHz - 6 GHz U2001H Sensor de potência USB, 10 MHz - 6 GHz 1 -50dBm a +30dBm 10 MHz a 6 GHz 110 readings / sec at Fast mode N1913A/14A Potência média medida Tipo-N (m)
U2002A Sensor de potência USB, 50 MHz - 24 GHz U2002A Sensor de potência USB, 50 MHz - 24 GHz 1 -60 dBm a +20 dBm 10 MHz a 26,5 GHz, dependente da opção de sensor 110 readings / sec at Fast mode N1913A/14A Potência média medida 3.5mm (m)
U2002H Sensor de potência USB, 50 MHz - 24 GHz U2002H Sensor de potência USB, 50 MHz - 24 GHz 1 -50 dBm a +30 dBm 50 MHz a 24 GHz 110 readings / sec at Fast mode N1913A/14A Potência média medida 3.5mm (m)
U2004A Sensor de potência USB, 9 kHz - 6 GHz U2004A Sensor de potência USB, 9 kHz - 6 GHz 1 -60 dBm a +20 dBm 9 KHz a 6 GHz 110 readings / sec at Fast mode N1913A/14A Potência média medida Tipo-N (m)
U8489A DC to 120 GHz USB Thermocouple Power Sensor U8489A DC to 120 GHz USB Thermocouple Power Sensor n/a n/a n/a n/a n/a n/a n/a
N1918A Software Power Analysis Manager (licenciado) e Power Panel (gratuito) [Obsoleto] N1918A Software Power Analysis Manager (licenciado) e Power Panel (gratuito) [Obsoleto]

A partir de: n/a

n/a n/a n/a n/a n/a n/a n/a