Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Millimeter-wave and Microwave GaAs Switches

Keysight Technologies provides MMIC switches ideal for microwave radio, aerospace and defense, and instrumentation applications.

These switches operate from DC to 8 GHz and feature low insertion loss and high isolation in this frequency range.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

(1Gxx products are for sale to select customer only)

  • 1GG6-8054 DC-75 GHz SPDT GaAs Switch IC 1GG6-8054 DC-75 GHz SPDT GaAs Switch IC 

    1GG6-8054 DC-75 GHz SPDT GaAs Switch IC

    The 1GG6-8054 is a general purpose GaAs MMIC single-pole, double-throw switch.

  • 1GG7-8157 DC–20 GHz SPDT GaAs MMIC Switch 1GG7-8157 DC–20 GHz SPDT GaAs MMIC Switch 

    1GG7-8157 DC–20 GHz SPDT GaAs MMIC Switch

    • Frequency Range: DC–20 GHz, usable to 26.5 GHz
    • Return Loss: 15 dB typ
    • Switching Speed: < 1 µs (10%–90% TR) <1 ns (10%–90% RF)
       

  • HMMC-2007 DC-8 GHz SPDT Absorptive GaAs Switch IC HMMC-2007 DC-8 GHz SPDT Absorptive GaAs Switch IC 

    HMMC-2007 DC-8 GHz SPDT Absorptive GaAs Switch IC

    The HMMC-2007 is a general purpose GaAs MMIC single-pole, double-throw, absorptive switch.

  • HMMC-2027 DC-26.5 GHz SPDT Absorptive GaAs Switch IC HMMC-2027 DC-26.5 GHz SPDT Absorptive GaAs Switch IC 

    HMMC-2027 DC-26.5 GHz SPDT Absorptive GaAs Switch IC

    The HMMC-2027 is a general purpose GaAs MMIC single-pole, double-throw, absorptive switch.