Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued S-Parameter Test Sets

S-parameter test sets provide the capability to measure reflection and transmission characteristics (including S-parameters) of two- and balanced four-port devices in either direction with a single connection. They are controlled from the analyzer and include programmable step attenuators.

  • 87511A S-Parameter Test Set, 100 kHz to 500 MHz [Obsoleto] 87511A S-Parameter Test Set, 100 kHz to 500 MHz [Obsoleto] 

    87511A S-Parameter Test Set, 100 kHz to 500 MHz [Obsoleto]

    The 87511A S-parameter test sets provide the capability to measure S-parameters of 2-port devices from 100 kHz to 500 MHz with an 8751A network analyzer.

  • 87511B S-Parameter Test Set, 100 kHz to 500 MHz [Obsoleto] 87511B S-Parameter Test Set, 100 kHz to 500 MHz [Obsoleto] 

    87511B S-Parameter Test Set, 100 kHz to 500 MHz [Obsoleto]

    The 87511B S-parameter test sets provide the capability to measure S-parameters of 2-port devices from 100 kHz to 500 MHz with an 8751A network analyzer.

  • 87512A Transmission/Reflection Test Set, DC to 2 GHz [Obsoleto] 87512A Transmission/Reflection Test Set, DC to 2 GHz [Obsoleto] 

    87512A Transmission/Reflection Test Set, DC to 2 GHz [Obsoleto]

    The 87512A transmission/reflection test kits provide reflection and transmission measurements of 50 ohm devices up to 2 GHz with a Keysight network analyzer.

  • 87512B Transmission/Reflection Test Set, DC to 2 GHz [Obsoleto] 87512B Transmission/Reflection Test Set, DC to 2 GHz [Obsoleto] 

    87512B Transmission/Reflection Test Set, DC to 2 GHz [Obsoleto]

    The 87512B transmission/reflection test kits provide reflection and transmission measurements of 75 ohm devices up to 2 GHz with a Keysight network analyzer.

  • 85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [Obsoleto] 85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [Obsoleto] 

    85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [Obsoleto]

    The 85046A test set provides the capability to simultaneously measure the transmission and reflection characteristics of 50-ohm devices from 0.3 to 3 GHz.

  • 85047A S-Parameter Test Set, 300 kHz to 6 GHz [Obsoleto] 85047A S-Parameter Test Set, 300 kHz to 6 GHz [Obsoleto] 

    85047A S-Parameter Test Set, 300 kHz to 6 GHz [Obsoleto]

    The 85047A test set provides the capability to measure transmission and reflection characteristics (including S-parameters) of two-port devices in either direction with single connection.

  • 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [Obsoleto] 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [Obsoleto] 

    85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [Obsoleto]

    The 85046B test set provides the capability to simultaneously measure the transmission and reflection characteristics of 75-ohm devices.