Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

DC Blocks

DC Block

DC Blocks up to 67 GH

The Keysight DC blocks offer a new level of DC blocking with performance specified from 50 kHz all the way up to 67 GHz.

Designed to apply AC drive signals to a device while eliminating any DC voltage or current components, these DC blocks feature a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability

Precision coaxial connector interfaces ensure an excellent impedance match across wide bandwidths, and come in a variety of RF connectors to fit your application needs.

The Keysight DC blocks are assembled and tested on Keysight precision network analyzers to assure full specifications over their entire frequency range.

Two choices of DC Voltage ratings make these suitable for a wide range of applications.

Compare All DC Blocks (6)

Find a DC Block

  • 11742A Blocking Capacitor, 0.045 to 26.5 GHz 11742A Blocking Capacitor, 0.045 to 26.5 GHz (1) 

    11742A Blocking Capacitor, 0.045 to 26.5 GHz

    The 11742A blocking capacitor blocks dc signals below 45 MHz and passes signals up to 26.5 GHz.

  • N9398C DC Block, 50 kHz to 26.5 GHz N9398C DC Block, 50 kHz to 26.5 GHz (1) 

    N9398C DC Block, 50 kHz to 26.5 GHz

    The Keysight N9398C DC block offers a new level of DC blocking with performance specified from 50 kHz to 26.5 GHz.

  • N9398F DC Block, 50 kHz to 50 GHz N9398F DC Block, 50 kHz to 50 GHz (1) 

    N9398F DC Block, 50 kHz to 50 GHz

    The Keysight N9398F DC block offers a new level of DC blocking with performance specified from 50 kHz to 50 GHz.

  • N9398G DC Block, 700 kHz to 67 GHz N9398G DC Block, 700 kHz to 67 GHz (1) 

    N9398G DC Block, 700 kHz to 67 GHz

    The Keysight N9398G DC block offers a new level of DC blocking with performance specified from 700 kHz to 67 GHz.

  • N9399C DC Block, 700 kHz to 26.5 GHz N9399C DC Block, 700 kHz to 26.5 GHz (1) 

    N9399C DC Block, 700 kHz to 26.5 GHz

    The Keysight N9399C DC block offers a new level of DC blocking with performance specified from 700 kHz to 26.5 GHz.

  • N9399F DC Block, 700 kHz to 50 GHz N9399F DC Block, 700 kHz to 50 GHz (1) 

    N9399F DC Block, 700 kHz to 50 GHz

    The Keysight N9399F DC block offers a new level of DC blocking with performance specified from 700 kHz to 50 GHz.