Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued Balanced Component Measurement Solutions

1-9 de 9

Sort:
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Visão Técnica 2018-03-29

Keysight Measurement Solutions for Balanced Components Product Overview
This 12 page product overview discusses the tools you need for the easiest, most accurate characterization of fully balanced or balanced-to-single-ended components

Folha de Dados 2006-07-13

An Introduction to Multiport and Balanced Device Measurements (AN 1373-1)
The increase in integration in the wireless communications and electronics industries and the need to decrease size, cost, weight, and power consumption is driving design engineers to replace discrete components with more complex modules.

Nota de aplicação 2002-11-11

Network Analysis - Balanced and Multiport Device Measurements (1373-2)
The use of differential components such as surface acoustic wave (SAW) filters and differential amplifiers is becoming more common in the wireless industry because they have greater performance than their single-ended counterparts.

Nota de aplicação 2002-03-08

PDF PDF 1.09 MB
Network Analysis - Balanced Measurement Example: SAW Filters (1373-5)
SAW filters are commonly used in wireless communication products because of their very sharp response characteristics, relatively low insertion loss, and low cost.

Nota de aplicação 2001-09-17

Network Analysis - Balanced Measurement Example: Baluns (1373-6)
Differential circuits are becoming more widely used in RF circuits for the same reasons that they have been used for years in lower frequency analog circuits.

Nota de aplicação 2001-09-17

Network Analysis - Balanced Measurement Example: Differential Amplifiers (1373-7)
This Application Note describes Keysight balanced-measurement solutions they have developed that offer the most accurate method available for measuring differential RF circuits.

Nota de aplicação 2001-09-10

Characterization of Balanced Digital Components and Communication Paths
This paper describes a method and a system for accurately and comprehensively characterizing the linear performance of balanced devices.

Nota de aplicação 2001-05-10

Balanced Device Characterization
This paper describes a method and a system for accurately and comprehensively characterizing the linear performance of balanced devices.

Nota de aplicação 2001-05-10