Wideband Power Measurements You Can Rely On

The Keysight P-Series wideband power sensors are designed for use with the P-Series power meters. The N192XA sensors are the first to provide internal zero and calibration, by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates the multiple connections associated with using an external calibration source, thus minimizing connector wear, test-time and measurement uncertainty.

  • Zero and calibrate while connected to the DUT
  • 50 MHz to 40 GHz frequency range
  • Wide dynamic range, - 35 dBm to +20 dBm

Find the Model that's Right for You

Já possui um desses produtos? Visite o Suporte Técnico

Featured Resources

Veja todos os recursos

Veja todos os recursos

Want help or have questions?