Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued Other VXIbus Products

  • E1330B Quad 8-Bit Digital Input/Output [Descontinuado] E1330B Quad 8-Bit Digital Input/Output [Descontinuado] 

    E1330B Quad 8-Bit Digital Input/Output [Descontinuado]

    The Keysight E1330B module is a B-size, 1-slot, register-based VXI device.

  • E1399A Register-Based Breadboard [Obsoleto] E1399A Register-Based Breadboard [Obsoleto] 

    E1399A Register-Based Breadboard [Obsoleto]

    The Keysight E1399A breadboard contains built-in register-based interfaces.

  • E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Descontinuado] E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Descontinuado] 

    E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Descontinuado]

    Keysight E1403C A/B to C-size P1 Active Adapter, 1-Slot

  • E1409B VXI Series C Chassis Shield [Obsoleto] E1409B VXI Series C Chassis Shield [Obsoleto] 

    E1409B VXI Series C Chassis Shield [Obsoleto]

    The Keysight E1409B is the implementation of the VXIbus Specification that allows grounded shielding between mainframe slots.

  • E1490C Register-Based Breadboard [Obsoleto] E1490C Register-Based Breadboard [Obsoleto] 

    E1490C Register-Based Breadboard [Obsoleto]

    The Keysight E1490C is a C-size, 1-slot, register-based VXI module and contains built-in register-based interfaces.

  • E1744A Token Ring Jitter Analysis Software [Obsoleto] E1744A Token Ring Jitter Analysis Software [Obsoleto] 

    E1744A Token Ring Jitter Analysis Software [Obsoleto]

    The Keysight E1744A provides both general purpose jitter measurements and interoperability testing as defined by the IEEE 802.5 standard.

  • E3722A Hinged ICA, High Density (21 Slots) [Obsoleto] E3722A Hinged ICA, High Density (21 Slots) [Obsoleto] 

    E3722A Hinged ICA, High Density (21 Slots) [Obsoleto]

    The Keysight E3722A assembly (H/ICA) provides connections to and from the VXI and other measurement equipment.

  • E8397A Rack Mount Adapter Kit [Descontinuado] E8397A Rack Mount Adapter Kit [Descontinuado] 

    E8397A Rack Mount Adapter Kit [Descontinuado]

    The E8397A Rack Mount Adapter Kit allows the E8408A to be flush-mounted or recess-mounted.