Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Cables for Network Analyzers with 1.85 mm/1.0 mm Test Ports

The1.85 mm/1.0 mm test port cables provide connection for Keysight 8510XF and PNA Series network analyzers.

Compare All 1.85 & 1.0 mm Test Port Cables (6)

Find a Test Port Cable or Adapter

  • 11500I Test Port Cable, 1 mm 11500I Test Port Cable, 1 mm (1) 

    11500I Test Port Cable, 1 mm

    The 11500I is a 8.8 cm (3.46 in) long, 1 mm female to 1 mm female, test port cable with a frequency range of dc to 110 GHz.

  • 11500J Test Port Cable, 1 mm 11500J Test Port Cable, 1 mm (1) 

    11500J Test Port Cable, 1 mm

    The 11500J is a 16 cm (6.3 in) long, 1.0 mm female to 1.0 mm male, test port cable with a frequency range of dc to 110 GHz.

  • 11500K Test Port Cable, 1 mm 11500K Test Port Cable, 1 mm (1) 

    11500K Test Port Cable, 1 mm

    The 11500K is a 20 cm (7.87 in) long, 1.0 mm female to 1.0 mm male, test port cable with a frequency range of dc to 110 GHz.

  • 11500L Test Port Cable, 1 mm 11500L Test Port Cable, 1 mm (1) 

    11500L Test Port Cable, 1 mm

    The 11500L is a 24 cm (9.45 in) long, 1.0 mm female to a 1.0 mm male, cable with a frequency range up to 110 GHz.

  • N4697E Flexible Cable, 1.85 mm N4697E Flexible Cable, 1.85 mm (1) 

    N4697E Flexible Cable, 1.85 mm

    The N4697E is a 96.5 cm (38 in) long flexible cable with a 1.85 mm female to 1.85 mm female connector with a frequency range of dc to 67 GHz.

  • N4697F Flexible Cable Set, 1.85 mm N4697F Flexible Cable Set, 1.85 mm (1) 

    N4697F Flexible Cable Set, 1.85 mm

    The N4697F includes two 72cm (28in) long flexible cables composed of a 1.85 mm female to 1.85 mm female connector and a 1.85 mm female to 1.85 mm male connector with a frequency range of dc to 67 GHz.