Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Test Port Cables and Adapters

Ver todos os produtos dessa coleção

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

11 de 39 product matches

Sort:
Produto Cable/Adapter Type Physical Length Connector Type
85130B Test Port Adapter Set, 3.5 mm (Test Port) to 7 mm 85130B Test Port Adapter Set, 3.5 mm (Test Port) to 7 mm Test Port Adapter Set n/a APC-7
85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N 85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N Test Port Adapter Set n/a Type-N
85130D Test Port Adapter Set, 3.5 mm (Test Port) to 3.5 mm 85130D Test Port Adapter Set, 3.5 mm (Test Port) to 3.5 mm Test Port Adapter Set n/a 3.5 mm
85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm 85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm Semi-rigid Cable 81 cm (32 in) 3.5 mm
85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm 85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm Semi-rigid Cable 53 cm (21 in) 3.5 mm
85131E Flexible Cable, 3.5 mm (Test Port) to 3.5 mm 85131E Flexible Cable, 3.5 mm (Test Port) to 3.5 mm Flexible Cable 96.5 cm (38 in) 3.5 mm
85131F Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm 85131F Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm Flexible Cable 62.2 cm (24.5 in) 3.5 mm
85132E Flexible Cable, 3.5 mm (Test Port) to 7 mm 85132E Flexible Cable, 3.5 mm (Test Port) to 7 mm Flexible Cable 97.2 cm (38.25 in) APC-7
85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm 85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm Flexible Cable 62.9 cm (24.75 in) APC-7
85131H Flexible Cable, 3.5 mm (Test Port) to 3.5 mm 85131H Flexible Cable, 3.5 mm (Test Port) to 3.5 mm Flexible Cable 62.2 cm (24.5 in) 3.5 mm
85131G Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm 85131G Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm Semi-rigid Cable 53 cm (21 in) 3.5 mm