Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Noise Sources

The Keysight 346, 347 and SNS Series of noise sources work in conjunction with the NFA Series noise-figure analyzers to make noise-figure measurements from 10 MHz to 50 GHz.

Noise Source Support
Y-Factor Instruments SNS Series 346 Series 347 Series
ESA X X X
CXA X X X
EXA X X X
MXA X X X
PXA X X X
PSA   X X
NFA X X X
Cold-Source Instruments N4000A SNS Series 346 Series  
PNA-X   X  

Compare All Noise Sources (11)

  • 346 Noise Source Family 346 Noise Source Family (5) 

    346 Noise Source Family

    • Broadband noise sources designed to cover most measurement applications with a range of frequencies, Excess Noise Ratio (ENR) and coaxial connector types
    • Available as a post-purchase upgrade

  • 347 Noise Source Family 347 Noise Source Family (2) 

    347 Noise Source Family

    • Broadband noise sources designed to cover high frequency waveguide measurement applications
    • Available as a post-purchase upgrade

  • SNS Series Noise Sources SNS Series Noise Sources (3) 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade

  • N2002A Noise Source Test Set, 10 MHz to 26.5 GHz N2002A Noise Source Test Set, 10 MHz to 26.5 GHz (1) 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

Tecnologias e Mercados Relacionados