Power Measurements You Can Rely On

The E9300 average power sensor series provide extraordinary accuracy, stability, and SWR over a wide range of frequencies and power levels.

  • operates with the EPM, EPM-P, and P-series power meters
  • wide dynamic range sensors (80 dB maximum)
  • accurate average power measurements on all modulation formats
  • wide frequency coverage from 9 kHz to 18 GHz (special option to 24 GHz)
  • calibration factors stored in EEPROM
  • fast measurement speed over the GPIB (up to 400 readings per second with the E4416A)

Find the Model that's Right for You

Já possui um desses produtos? Visite o Suporte Técnico

Want help or have questions?