Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

SNS Series Noise Sources

The SNS Series of noise sources work in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability. When connected to the NFA Series analyzer the noise source automatically downloads the electronically stored calibration data to the analyzer, as well as automatically measuring its own temperature so that compensation can be applied to the calibration data. This covers applications with a range of frequencies, Excess Noise Ratio (ENR) and coaxial connector types.

NFA Series Noise Figure Analyzers

Compare All the SNS Noise Sources (3)

  • N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB) N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB) (1) 

    N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB)

    The SNS series N4000A noise source is designed for accurately measuring devices with low noise figure, with a frequency range of 10 MHz to 18 GHz and nominal ENR 6 dB.

  • N4001A SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB) N4001A SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB) (1) 

    N4001A SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB)

    The SNS series N4001A noise source is ideal for general purpose use with a low reflection coefficent and a nominal ENR of 15 dB from 10 MHz to 18 GHz.

  • N4002A SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB) N4002A SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB) (1) 

    N4002A SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB)

    The SNS series N4002A noise source was designed to measure DUT noise figures reliably and accurately up to 30 dB from 10 MHz to 26.5 GHz.