Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued VXI Controllers & System Disks

This page provides additional information for discontinued Keysight VXI controllers and system disks.

  • E1497A V743/64 VXI Embedded Controller [Obsoleto] E1497A V743/64 VXI Embedded Controller [Obsoleto] 

    E1497A V743/64 VXI Embedded Controller [Obsoleto]

    These high-performance message-based controllers use PA-RISC technology to deliver extraordinary performance and direct VXI access.

  • E6234A VXI Pentium PC Controller 166 MHz/32 MB [Obsoleto] E6234A VXI Pentium PC Controller 166 MHz/32 MB [Obsoleto] 

    E6234A VXI Pentium PC Controller 166 MHz/32 MB [Obsoleto]

    The Keysight E6234A is a C-size, 2-slot, message-based, PC controller and can be used in either the E84XXA series mainframes, the E1401B or the E1421B Mainframe.

  • E6235A VXI Pentium PC Controller (200 MHz/32 MB) [Obsoleto] E6235A VXI Pentium PC Controller (200 MHz/32 MB) [Obsoleto] 

    E6235A VXI Pentium PC Controller (200 MHz/32 MB) [Obsoleto]

    The Keysight E6235A is a C-size, 2-slot, message-based PC controller and can be used in either the E84XX series, the E1401B, or the E1421B Mainframe.

  • E9850A VXI Pentium PC Controller, 450 MHz, Windows 95/NT [Obsoleto] E9850A VXI Pentium PC Controller, 450 MHz, Windows 95/NT [Obsoleto] 

    E9850A VXI Pentium PC Controller, 450 MHz, Windows 95/NT [Obsoleto]

    The Keysight E9850A is a C-Size, 2-slot, message-based VXI embedded PC controller running Win NT 4.0 operating system.

  • E1498A V743/100 VXI Embedded Controller [Descontinuado] E1498A V743/100 VXI Embedded Controller [Descontinuado] 

    E1498A V743/100 VXI Embedded Controller [Descontinuado]

    The Keysight E1498A V743/100 embedded controller is a C-size, 1-slot, VXI module...

  • E3249A VXI SCSI System Disk with DAT Drive [Obsoleto] E3249A VXI SCSI System Disk with DAT Drive [Obsoleto] 

    E3249A VXI SCSI System Disk with DAT Drive [Obsoleto]

    The Keysight E3249A is a C-size 2-slot VXI mass storeage module that consists of a 2.1-Gbyte system disk and a 4-Gbyte (8 Gbytes with data compression) DAT drive.

  • E3249B VXI SCSI System Disk with DAT Drive [Obsoleto] E3249B VXI SCSI System Disk with DAT Drive [Obsoleto] 

    E3249B VXI SCSI System Disk with DAT Drive [Obsoleto]

    The Keysight E3249A is a C-size 2-slot VXI mass storage module that consists of a 2.1-GB system disk and a 4-GB (8 GB with data compression) DAT drive.

  • E6232A VXI Pentium PC Controller Windows 95, 133 MHz [Obsoleto] E6232A VXI Pentium PC Controller Windows 95, 133 MHz [Obsoleto] 

    E6232A VXI Pentium PC Controller Windows 95, 133 MHz [Obsoleto]

    The Keysight E6232A is a C-size, 2-slot, message-based, PC controller.

  • E6237A VXI Pentium Real-Time Controller (LynxOS/166 MHz) [Obsoleto] E6237A VXI Pentium Real-Time Controller (LynxOS/166 MHz) [Obsoleto] 

    E6237A VXI Pentium Real-Time Controller (LynxOS/166 MHz) [Obsoleto]

    The Keysight E6237A is a C-size, 2-slot, message-based, real-time controller and can be used in all Keysight C-size mainframes.

  • E9851A VXI Pentium PC Controller, 700 MHz, Windows NT [Obsoleto] E9851A VXI Pentium PC Controller, 700 MHz, Windows NT [Obsoleto] 

    E9851A VXI Pentium PC Controller, 700 MHz, Windows NT [Obsoleto]

    The Keysight E9851A is a C-size, 2-slot, message-based VXI embedded PC controller running Windows NT 4.0 operating system.

  • RAD-EPC8B VXI B-size Embedded PC Controller, 486DX2/66 [Obsoleto] RAD-EPC8B VXI B-size Embedded PC Controller, 486DX2/66 [Obsoleto] 

    RAD-EPC8B VXI B-size Embedded PC Controller, 486DX2/66 [Obsoleto]

    The Keysight RADEPC8B PC controller is a B-size, 2 to 5-slot, VXI module that can be used with the 20-slot B-size HP E1302A mainframe.